Overview
Description
The EM-P series evaluation module is designed to facilitate the evaluation of the MOS, electrochemical, and catalytic types of Figaro gas sensors. Every EM-P module is individually pre-calibrated in the Figaro factory and can provide digital (I2C) or analog output of gas concentration data (or IAQ index data by air quality sensors). Thanks to an integrated Renesas temperature and humidity sensor HS4001, the module includes a temperature and humidity compensation function for the raw sensor output signals and is capable of simultaneous ambient temperature and humidity monitoring. The onboard Pmod interface is compatible with Renesas QuickConnect systems, making it easy to build a wireless communication system or a daisy chain with other Pmod™ compatible sensor modules.
| Renesas Board ID | Figaro Product Name | Description |
|---|---|---|
| QCIoT-Figaro-FECS42-20 | PDEM42-20 | NO2 sensor Figaro Engineering Pmod™ Board |
| QCIoT-Figaro-FECS43-20 | PDEM43-20 | SO2 sensor Figaro Engineering Pmod™ Board |
| QCIoT-Figaro-FECS44-100 | PDEM44-100 | NH3 sensor Figaro Engineering Pmod™ Board |
| QCIoT-Figaro-FECS44-1000 | PDEM44-1000 | NH3 sensor Figaro Engineering Pmod™ Board |
| QCIoT-Figaro-FECS50-100 | PDEM50-100 | H2S sensor Figaro Engineering Pmod™ Board |
| QCIoT-Figaro-TGS5141 | PDEM5141 | CO sensor Figaro Engineering Pmod™ Board |
| QCIoT-Figaro-TGS2600 | PDEM2600 | Indoor Air Quality sensor Figaro Engineering Pmod™ Board (Analog type) |
| QCIoT-Figaro-TGS2602 | PDEM2602 | VOC sensor Figaro Engineering Pmod™ Board (Analog type) |
| QCIoT-Figaro-TGS2603 | PDEM2603 | Odorous gas sensor Figaro Engineering Pmod™ Board |
| QCIoT-Figaro-TGS6810 | PDEM6810 | Combustible gas sensor Figaro Engineering Pmod™ Board |
Features
- Pre-calibrated by typical target gas
- Realtime monitoring of gas concentration, temperature, and humidity
- Digital (I2C) and analog output
- Temperature and humidity compensation of gas sensor raw signal
- Compatible with Renesas QuickConnect system
Comparison
Applications
- Gas sensor evaluation
- Environmental monitoring
- Gas detecting device
- Process control
Software
Software & Tool Pages
| Software title | Software type | Company |
|---|---|---|
| QuickConnect Platform QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks. | Software and Hardware Development Tools | Renesas |
1 item | ||