Skip to main content
Renesas Electronics Corporation

Overview

Description

This RZ/A2M software development kit helps speed up time to market.

Download

For the AzureRTOS software development kit, please refer to here.

Note: The TES Guiliani-Lite pre-paid license is no longer available.

RZ/A2M Software Package is a software development kit for the RZ/A2M that supports various RZ/A2M functions such as DRP(Dynamically Reconfigurable Processor), camera input, LCD output, and image adjustment. It consists of device drivers, middleware, sample programs for the RZ/A2M and FreeRTOS OS.

* RZ/A2M Evaluation Board Kit must be purchased separately.

Features

  • Contains sample programs for drivers and application sample programs that can be used for development, so you can start using the peripheral functions of the RZ/A2M immediately.
  • DRP library can accelerate various image processing easily.
  • Smart Configurator enables your implementation of Renesas drivers into your own system easily.
  • Use with QE for Display (e2 studio plug-in) to easily make image quality and LCD timing adjustments using a GUI.
  • Use with QE for Camera (e2 studio plug-in) to easily set Camera module and Camera timing adjustments using a GUI.

Target Devices

Documentation

Design & Development

Sample Code

Additional Details

RZ/A2M Software Package structure

RZ/A2M Software Package structure consist of Simple Applications Package and Application Specific Packages.

Image
RZ/A2M Software Package Structure

The simple application package is a package that includes all driver software supported by the RZ/A2M Software Package and sample applications programs that use them.
 Application Specific Packages are provided in separate packages for specific applications. Each package includes the sample application and necessary driver software required to run it.
Refer to the table below for the functions supported by each package.

CategoryFunctionSimple Application
Package
Application Specific Package
RZ/A2M
Simple
Applications
Package
RZ/A2M
2D Barcode
Package
RZ/A2M
IRIS
Package
RZ/A2M
SDIO Wi-Fi
Package
RZ/A2M
Trusted Secure IP
Package
RZ/A2M
FreeRTOS OTA
Package
OSFreeRTOS (Kernel)checkcheckcheckcheck check
MiddlewareFile System (FatFS)check     
TCP/IP Protocol Stackcheck  check check
SystemStandby Mode Managementcheck     
Firmware Update (UART)check     
FreeRTOS Over-the-Air     check
TimerOS Timercheckcheckcheckcheckcheckcheck
PWMcheck     
Image processingCameracheckcheckcheckcheck  
DRP Library
(Pre-processing)
checkcheckcheckcheck  
Graphics IPJPEG Codeccheck  check  
LCD (Display)checkcheckcheck   
2D Graphics (Hardware Acceleration)      
InterfaceSerial Communication (I2C)checkcheckcheckcheckcheckcheck
Serial Communication (UART)checkcheckcheckcheck check
Serial Communication (SPI)check     
Serial Sound Interface (SSIF)check     
Ethernetcheck    check
Wi-Fi (UART)check     
Wi-Fi (SDIO)   check check
USB Host (HID, MSC)check     
USB Function (CDC)check     
SD Memory Card (*1)check     
SDIO (*1)check  check check
HyperBuscheck checkcheck check
Touch Screencheck     
AnalogA/D Convertercheck  check check
SecurityTrusted Secure IPcheck   check 

*1 : If UHS-l mode support is needed, please contact us.
*2 : If Hardware acceleration is required, please use Guiliani full version.
*3 : Includes only HID function.

Operating Environment

Integrated development environmente2 studio
CompilerGNU Arm Embedded Toolchain
Supported boardRZ/A2M Evaluation Board Kit
EmulatorJ-Link LITE (included with the board, this J-Link LITE can not be used for any other boards.)
Development support toolSmart Configurator, QE for Display, QE for Camera

Package Information

Choose and download the package depending on the including functions in each package.

[Simple Applications Package]

RZ/A2M Simple Applications Package is a basic software package that includes driver software for each IP on RZ/A2M and sample application programs.

Software Package NameFeaturesType NameDownload
RZ/A2M Simple Applications Package (PDF | English, 日本語))

Simple software projects include the usage for each driver and each middleware as follows.

  • Blinky Application
  • Graphics Applications(Camera & Display, JPEG, Sprite Engine)
  • DRP basic sample program
  • I2C bus interface sample program
  • Ethernet sample program
  • Wi-Fi (UART) sample program(*1)
  • ADC sample program
  • SD FATFS sample program (*2)
  • USBH FATFS sample program
  • USBH HID sample program
  • USBF CDC sample program
  • Low Power Mode sample program
  • DMAC sample program
  • RTC sample program
  • Firmware Update sample program
  • PWM sample program
  • Touch screen sample program
  • SSIF sample

[Supported software]

  • OS: FreeRTOS V10.4.3-LTS-patch-1, OS abstraction
  • Middleware: FreeRTOS+TCP, DRP library
  • Driver : DRP, VDC6, LVDS, JPEG, MIPI/VIN, CEU, Timer, UART, I2C, RSPI, SSIF, DMAC, ADC, SD, USBH, USBF, Low Power Mode, RTC, HyperBus, GPT
R01AN5348RZ/A2M Simple Applications Package (ZIP | English, 日本語)

(*1) To use the Wi-Fi function, need to connect Digilent Pmod EPS32 module via UART.
(*2) If UHS-l mode support is needed, please contact us. SD Host/Ancillary Product License Agreement (SD HALA) is required to develop SD host-related products.

[Application Specific Package]

Following software packages are available for the specific features usage.

Software Package NameFeaturesType NameDownload
RZ/A2M 2D Barcode Package (PDF | English, 日本語))

Sample usage of the DRP library for 2D barcode decode function is included in this project file.

[Supported software]

  • OS: FreeRTOS V10.4.3-LTS-patch-1, OS abstraction
  • Middleware: DRP Library
  • Driver: DRP, VDC6, LVDS, MIPI/VIN, CEU. Timer, UART, I2C
R01AN4487RZ/A2M 2D Barcode Package (ZIP | English, 日本語)
RZ/A2M IRIS Package (PDF | English, 日本語))

Sample usage of the DRP library for Iris recognition and simple ISP is included in this project file.

[Supported software]

  • OS: FreeRTOS V10.4.3-LTS-patch-1, OS abstraction
  • Middleware: DRP library
  • Driver: DRP, VDC6, LVDS, MIPI/VIN, CEU, Timer, UART, I2C, HyperBus
R01AN4584RZ/A2M IRIS Package (ZIP | English, 日本語)
RZ/A2M SDIO Wi-Fi Package (PDF | English, 日本語))

Sample usage of the feature that transmits captured MIPI camera images via SDIO Wi-Fi module. (*1)

[Supported software]

  • OS: FreeRTOS V10.4.3-LTS-patch-1, OS abstraction - Middleware: DRP library - Driver: SX-SDMAC, MIPI/VIN, CEU, Timer, UART, I2C, ADC, SDIO, JCU, HyperBus
R01AN5348Learn more
RZ/A2M FreeRTOS OTA Package

Sample usage of Amazon Web Services' FreeRTOS Over-the-Air updates feature to update firmware wirelessly from remote locations.
[Supported software]

  • OS: FreeRTOS V10.1.1
  • Middleware: OTA Updates, Secure Socket, Wi-Fi, TCP/IP, PKCS#11, TLS
  • Driver: SDIO, Ethernet, HyperBus, Timer, UART, I2C, ADC
—Getting Started with the Renesas RZ/A2M Evaluation Board Kit ( R01QS0038EJ0103 ) (PDF)
RZ/A2M Trusted Secure IP Package

Sample usage of the RZ/A2M Trusted Secure IP Driver for the secure boot function,  security features (RSA, AES, CMAC, SHA, DRBG) and security communication using TLS1.2. (*2) To get this package, please contact us from right link.
[Supported software]

  • Driver: Trusted Secure IP, Timer, UART
R01AN4490Contact

(*1) If UHS-l mode support is needed for SDIO, please contact us. SD to MicroSD Converter Board is required to use this package in UHS-I mode.
(*2) RZ/A2M Trusted Secure IP has been certified by the Cryptographic Algorithm Validation Program(CAVP). For details about certified cryptographic algorithms, please refer to the CAVP website.

On the e2 studio, additional peripheral functions and driver software can be added to user's existing project easily by using Smart Configurator. For details, refer to RZ/A2M Smart Configurator User Guide: e² studio (PDF | English, 日本語) included in each application package.

For the users who do not use e2 studio, RZ/A2M Software Core Package (ZIP | English, 日本語) is available to add peripheral functions and driver software to user's projects. This package includes driver software, middleware and RTOS for RZ/A2M.

All packages include a boot program for the RZ/A2M Evaluation Board Kit in binary format. To get source code of the boot program, download RZ/A2M Group Example of Booting from Serial Flash Memory Rev.1.20 - Sample Code (ZIP).

IAR C/C++ Compiler™ version

In addition to the RZ/A2M Software Package GCC version, the IAR C/C++ Compiler version is also available for customers who prefer to use the IAR development environment.

Learn more

Arm® Compiler version

In addition to the RZ/A2M Software Package GCC version, the Arm Compiler version is also available for customers who prefer to use the Arm development environment.

Learn more

RZ/A2M Software Package for GR-MANGO

As easier RZ/A2M development environment, RZ/A2M Software Package for GR-MANGO, Simple Applications Package and Application Specific Packages are available. User program can be downloaded by drag-and-drop, you can start rapid prototyping without any in-circuit emulator. For more details about included applications, see the following Release Note.

[Release Notes]

[Quick Start Guides]

[Downloads]

Partner Tools

Partner ToolsDescriptionDetails/Where to get
H.264 Video playback
[Techno Mathematical]
H.264 WVGA@30fps playback with RZ/A internal RAM.
Performs playback with less than 2MB RAM.
Contact

Related Information

(Remarks) FreeRTOS™ is a trademark of Amazon Web Services, Inc.

IAR C/C++ Compile™ is a trademark of IAR Systems AB.

Arm® is a registered trademark of Arm Ltd.

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?