Skip to main content
Renesas Electronics Corporation

Overview

The RZ/A2M Evaluation Board Kit is the optimal evaluation board kit for evaluating the RZ/A2M MPU. A MIPI camera module, display output board for display connection, and on-chip debugging emulator (SEGGER J-Link Lite) are included, so you can start evaluating immediately out of the box. This kit enables you to experience the performance and functions of the RZ/A2M.

A TFT board that can be connected to the RZ/A2M Evaluation Board Kit is also available for purchase. For information about the TFT board, please refer to RSK+RZA1H RSK TFT Application Board Application Note (PDF).

Get Started Using RZ/A2M (RZ/A Start-up page)

Features

  • On-board device: RZ/A2M (R7S921053VCBG: with DRP function, without encryption function, internal RAM 4MB) Evaluation of DRP (Dynamically Reconfigurable Processor) is possible.
  • MIPI camera module (MIPI CSI) is bundled and image recognition processing, etc. can be used with images input with MIPI camera.
  • HyperMCP (Multi-Chip Package), in which HyperFlash* and HyperRAM* are installed in one package, is mounted. HyperFlash* and HyperRAM* can be evaluated.
  • A display output board is included and graphic output is possible by connecting it to an external display.
  • It is possible to evaluate 2ch Ethernet communication.
  • Other peripheral functions such as SDHI and USB can also be evaluated.
  • Allows for safe and secure connection to the AWS cloud.
    * HyperFlash* and HyperRAM* are trademarks of Cypress Semiconductor Corporation of the U.S.

Products in the Design

Getting Started

Test this Board Remotely with Lab on the Cloud

Skip the manual setup. Run real-time tests on this board through a cloud-connected lab.
(1) Labs Available for RZ/A2M-EVKIT

Sample & Buy

RZ/A2M Evaluation Kit

RZ/A2M Evaluation Board Kit

RTK7921053S00000BE Active
Description:RZ/A2M Evaluation Board Kit
Pb (Lead) Free:No
ECCN (US):3A991.a.2
HTS (US):8542.31.0050
1u | $726.40Budgetary Price

Videos & Training

Support

Support Communities

  1. RZ/A2M-EVKIT: Product and Vendor ID for a usb composite device (CDC ACM + MSC)

    Hello,I have a RZ/A2M Evaluation Kit and am implementing a usb composite device (CDC ACM + MSC). Does anyone know the Product and Vendor ID to use in this case? Best regards

    Feb 23, 2024
  2. AZURE RTOS for RZ/A2M-EVKIT

    Hello All, I have just bought a RZ/A2M-EVKIT. I would like to know if there any Azure RTOS examples for RZ/A2M-EVKIT? There are some examples for GR-MANGO but I am looking for RZ/A2M-EVKITBest regards,

    Jan 20, 2024