Skip to main content
Renesas Electronics Corporation

Description

This RZ/A2M software development kit helps speed up time to market.

Download

For the AzureRTOS software development kit, please refer to here.

Note: The TES Guiliani-Lite pre-paid license is no longer available.

RZ/A2M Software Package is a software development kit for the RZ/A2M that supports various RZ/A2M functions such as DRP(Dynamically Reconfigurable Processor), camera input, LCD output, and image adjustment. It consists of device drivers, middleware, sample programs for the RZ/A2M and FreeRTOS OS.

* RZ/A2M Evaluation Board Kit must be purchased separately.

Features

  • Contains sample programs for drivers and application sample programs that can be used for development, so you can start using the peripheral functions of the RZ/A2M immediately.
  • DRP library can accelerate various image processing easily.
  • Smart Configurator enables your implementation of Renesas drivers into your own system easily.
  • Use with QE for Display (e2 studio plug-in) to easily make image quality and LCD timing adjustments using a GUI.
  • Use with QE for Camera (e2 studio plug-in) to easily set Camera module and Camera timing adjustments using a GUI.

Target Devices

Type Title Date
Release Note
Log in to Download PDF 842 KB 日本語
The RZ/A2M 2D Barcode Package provides a sample program enabling high‑speed 2D barcode detection and QR decoding using the DRP, supporting a full workflow from camera capture to image processing and display in on‑chip RAM. It includes required DRP libraries, device drivers, and ZXing‑based decoding to support image‑recognition application development on FreeRTOS.
Release Note
Log in to Download PDF 800 KB 日本語
The RZ/A2M 2D Barcode Package enables fast QR code detection and decoding on GR‑MANGO using the DRP and ZXing library, handling camera capture, image processing, and display. This package includes the 2D barcode sample, DRP driver, DRP library, and quick start guides, supporting efficient vision‑based application development on RZ/A2M.
Release Note
Log in to Download PDF 848 KB 日本語
The RZ/A2M IRIS Package provides a DRP‑accelerated iris detection sample that enables fast extraction of iris regions from camera images and showcases the imaging capabilities of the RZ/A2M. This package includes the iris detection application, DRP drivers and libraries, and quick‑start guides, offering all essential files for rapid development.
Release Note
Log in to Download PDF 794 KB 日本語
The RZ/A2M IRIS Package enables real‑time iris‑region detection on GR‑MANGO using the DRP for high‑speed image processing. This package includes the IRIS sample application, DRP driver, DRP library, and quick start guides, supporting efficient development of biometric and vision‑processing solutions on RZ/A2M.
Release Note
Log in to Download PDF 594 KB 日本語
The RZ/A2M SDIO Wi‑Fi Package enables wireless image streaming and Wi‑Fi evaluation using the SX‑SDMAC module, providing SDIO‑based connectivity on FreeRTOS. This package includes the Wi‑Fi streaming sample, Wi‑Fi evaluation sample, and SX‑SDMAC driver components, supporting efficient wireless application development on RZ/A2M.
Release Note
Log in to Download PDF 360 KB 日本語
The RZ/A2M SDIO Wi‑Fi Package provides applications that enable wireless image streaming using the SX‑SDMAC Wi‑Fi module, allowing evaluation of Wi‑Fi communication through the SDIO driver on FreeRTOS. This package includes the Wi‑Fi streaming sample, the evaluation sample, and quick start guides, supporting rapid development of wireless features on the RZ/A2M.
Release Note
Log in to Download PDF 602 KB 日本語
The RZ/A2M SDIO Wi‑Fi Package for GR‑MANGO enables wireless image streaming and Wi‑Fi evaluation using the SX‑SDMAC module, demonstrating how to implement SDIO‑based connectivity. This package includes the Wi‑Fi streaming sample, Wi‑Fi evaluation sample, and SX‑SDMAC/Octabus driver components (xml/zip/mdf), supporting efficient Wi‑Fi feature development on GR‑MANGO.
Release Note
Log in to Download PDF 411 KB 日本語
The RZ/A2M Simple Applications Package provides sample applications for Arm Development Studio, enabling easy implementation of camera input, LCD display, DRP processing, Ethernet connectivity, and FreeRTOS-based designs. This package include LED blinking, camera display, DRP basic processing, Ethernet, low‑power mode, ESP32 Wi‑Fi, and bootloader projects, along with supporting documents to help developers quickly build RZ/A2M‑based applications.
Release Note
Log in to Download PDF 364 KB 日本語
The RZ/A2M Simple Applications Package provides sample projects for evaluating DRP processing, camera input, LCD output, Ethernet, USB, SDHI, audio I/O, and other key RZ/A2M features in the Arm DS environment. This package includes initialization, FreeRTOS, camera display, DRP processing, communication, storage, PWM, RTC, SPI, touch panel, and bootloader projects, enabling fast development on the RZ/A2M platform.
Release Note
Log in to Download PDF 366 KB 日本語
The RZ/A2M Simple Applications Package provides a wide set of sample projects for evaluating and implementing RZ/A2M features in the IAR environment, including DRP acceleration, camera capture, LCD display, communications, storage, and audio. This package includes initialization, FreeRTOS, camera display, DRP processing, Ethernet, USB, SDHI, PWM, RTC, SPI, touch panel, audio I/O, and bootloader projects, enabling rapid development on the RZ/A2M platform.
Release Note
Log in to Download PDF 372 KB 日本語
The RZ/A2M Simple Applications Package for GR‑MANGO enables quick evaluation of key RZ/A2M features, including camera input, display, DRP image processing, fast JPEG decoding, sprite rendering, communication, storage, and audio I/O. This package provides initialization, FreeRTOS blinking, camera display, multiple DRP samples, JCU, Sprite Engine, Ethernet, USB, SDHI, RTC, PWM, RSPI, SSIF, and firmware‑update projects, supporting efficient application development on GR‑MANGO.
Release Note
Log in to Download PDF 409 KB 日本語
The RZ/A2M Software Core Package provides essential drivers, middleware, and FreeRTOS‑based OS abstraction for RZ/A2M, enabling rapid integration of camera input, display, connectivity, and storage functions. This package includes a full set of device drivers (GPIO, MIPI, VDC, DRP, Ethernet, USB, SDHI, and more) and middleware configuration files, supporting efficient development and expansion of application packages.
Quick Start Guide
Log in to Download PDF 2.88 MB 日本語
Quick Start Guide
Log in to Download PDF 1.58 MB 日本語
Quick Start Guide PDF 4.76 MB 日本語
Tool News - Release PDF 248 KB 日本語
Tool News - Release PDF 222 KB 日本語
Application Note PDF 1.14 MB 日本語
AI-generated Summary: The document explains how to boot the RZ/A2M microcontroller directly from OctaFlash memory using the SPI multi-I/O bus controller in boot mode 4 (Octal-SPI flash boot 1.8V). It details the boot sequence starting from the on-chip ROM program, enabling SPIBSC in external address space read mode, executing a loader program stored in OctaFlash, transferring it to on-chip RAM, and initializing SPIBSC and OctaFlash settings before launching the user application. It emphasizes the need to optimize Octal-SPI flash memory settings for customer-specific devices and provides sample code and hardware configurations to support this process.
Application Note PDF 951 KB 日本語
AI-generated Summary: The RS-CANFD sample program demonstrates CAN FD communication using the RZ/A2M CANFD interface driver. It covers three main operation examples: transmit/receive, gateway, and external loopback. The program requires mounting a CAN transceiver and oscillator for the CAN clock, as these are not included on the original RZ/A2M SUB board. The document details hardware and software configurations, API usage, and peripheral functions necessary for operation. It also specifies operating conditions such as clock frequencies, power supply voltages, and development environment settings.
Tool News - Release PDF 234 KB 日本語
Tool News - Release PDF 189 KB 日本語
Manual - Development Tools PDF 4.62 MB 日本語
Manual - Software PDF 587 KB 日本語
Tool News - Release PDF 227 KB 日本語
Application Note PDF 551 KB 日本語
AI-generated Summary: The sample program converts Bayer format images to YCbCr422 format using the Dynamic Reconfigurable Processor (DRP) on the RZ/A2M, enabling color correction, noise reduction, and high color reproducibility through the Simple ISP library. It processes 640×480 images at 60 fps input and outputs at 30 fps. The program includes functions such as automatic exposure correction, demosaicing, color correction, noise reduction, sharpening, and 3D noise reduction. The operation environment uses the RZ/A2M MCU with specified clock frequencies and peripherals, a Raspberry Pi Camera V2, and a Full-WXGA monitor. The DRP library supports various image processing tasks, and the sample program demonstrates practical implementation and performance confirmation.
Application Note PDF 854 KB 日本語
AI-generated Summary: The object detection sample program utilizes the DRP (Dynamically Reconfigurable Processor) and CPU of the RZ/A2M to detect objects by extracting contour information from camera images. It achieves real-time, robust detection by leveraging ISP functions to mitigate lighting effects and accelerates preprocessing with the DRP. The program outputs detected object images to a monitor and supports various image processing steps including auto exposure correction, noise reduction, edge and contour detection, and image resizing. Operation is confirmed on the RZ/A2M evaluation board with specific hardware and software configurations.
Quick Start Guide PDF 759 KB 日本語
Tool News - Release PDF 166 KB 日本語
Tool News - Release PDF 136 KB 日本語
Tool News - Release PDF 304 KB 日本語
Quick Start Guide PDF 1.07 MB
Tool News - Release PDF 144 KB 日本語
Quick Start Guide PDF 814 KB
Tool News - Release PDF 197 KB 日本語
Tool News - Release PDF 206 KB 日本語
Application Note PDF 323 KB 日本語
AI-generated Summary: The document explains a sample program for decoding 2D barcodes using the RZ/A2M's dynamic reconfigurable processor (DRP). It details two main processing stages: Simple ISP, which converts Bayer format images to grayscale with exposure control, demosaicing, noise reduction, sharpening, and gamma correction; and ZXing, which performs binarization and Reed-Solomon decoding to read QR codes. The program supports 1280×720 resolution at 30 fps input and outputs grayscale images at 60 fps. The DRP library functions used include SimpleIsp, BinarizationAdaptiveBit, and ReedSolomon. The environment setup involves RZ/A2M CPU and display boards and a Raspberry Pi Camera V2.
Application Note PDF 589 KB 日本語
AI-generated Summary: The iris detection sample program uses the RZ/A2M's DRP and CPU to detect and crop iris images from facial captures, conforming to ISO/IEC 19794-6:2011 standards. It features robust detection unaffected by lighting, works at a distance without close capture, and performs real-time processing. The program supports various cameras, including Raspberry Pi modules, and operates under specified hardware and software conditions. The package includes open source software like FreeRTOS for real-time operation, facilitating iris recognition systems with cloud authentication.
Tool News - Release PDF 144 KB 日本語
Tool News - Release PDF 132 KB 日本語
Tool News - Release PDF 127 KB 日本語
40 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 42.83 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: GNU ARM Embedded, ICCARM Function: Application Example, BSP, HMI, I/O or Pin, Memory, OS, Other peripherals, Software Package, Timer IDE: e2 studio, IAR EWARM
The RZ/A2M 2D Barcode Package provides a sample program enabling high‑speed 2D barcode detection and QR decoding using the DRP, supporting a full workflow from camera capture to image processing and display in on‑chip RAM. It includes required DRP libraries, device drivers, and ZXing‑based decoding to support image‑recognition application development on FreeRTOS.
Sample Code
Log in to Download ZIP 30.15 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: GNU ARM Embedded, ICCARM Function: Application Example, BSP, HMI, I/O or Pin, Memory, OS, Other peripherals, Software Package, Timer IDE: e2 studio, IAR EWARM
The RZ/A2M 2D Barcode Package enables fast QR code detection and decoding on GR‑MANGO using the DRP and ZXing library, handling camera capture, image processing, and display. This package includes the 2D barcode sample, DRP driver, DRP library, and quick start guides, supporting efficient vision‑based application development on RZ/A2M.
Sample Code
Log in to Download ZIP 44.84 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: GNU ARM Embedded, ICCARM Function: Application Example, BSP, HMI, I/O or Pin, Memory, OS, Other peripherals, Software Package, Timer IDE: e2 studio, IAR EWARM
The RZ/A2M IRIS Package provides a DRP‑accelerated iris detection sample that enables fast extraction of iris regions from camera images and showcases the imaging capabilities of the RZ/A2M. This package includes the iris detection application, DRP drivers and libraries, and quick‑start guides, offering all essential files for rapid development.
Sample Code
Log in to Download ZIP 53.28 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: GNU ARM Embedded, ICCARM Function: Application Example, BSP, HMI, I/O or Pin, Memory, OS, Other peripherals, Software Package, Timer IDE: e2 studio, IAR EWARM
The RZ/A2M IRIS Package enables real‑time iris‑region detection on GR‑MANGO using the DRP for high‑speed image processing. This package includes the IRIS sample application, DRP driver, DRP library, and quick start guides, supporting efficient development of biometric and vision‑processing solutions on RZ/A2M.
Sample Code
Log in to Download ZIP 80.21 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: GNU ARM Embedded, ICCARM Function: Application Example, BSP, HMI, I/O or Pin, Memory, OS, Other peripherals, Software Package, Timer IDE: e2 studio, IAR EWARM
The RZ/A2M SDIO Wi‑Fi Package enables wireless image streaming and Wi‑Fi evaluation using the SX‑SDMAC module, providing SDIO‑based connectivity on FreeRTOS. This package includes the Wi‑Fi streaming sample, Wi‑Fi evaluation sample, and SX‑SDMAC driver components, supporting efficient wireless application development on RZ/A2M.
Sample Code
Log in to Download ZIP 77.58 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: GNU ARM Embedded, ICCARM Function: Application Example, BSP, HMI, I/O or Pin, Memory, OS, Other peripherals, Software Package, Timer IDE: e2 studio, IAR EWARM
The RZ/A2M SDIO Wi‑Fi Package provides applications that enable wireless image streaming using the SX‑SDMAC Wi‑Fi module, allowing evaluation of Wi‑Fi communication through the SDIO driver on FreeRTOS. This package includes the Wi‑Fi streaming sample, the evaluation sample, and quick start guides, supporting rapid development of wireless features on the RZ/A2M.
Sample Code
Log in to Download ZIP 75.17 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: GNU ARM Embedded, ICCARM Function: Application Example, BSP, HMI, I/O or Pin, Memory, OS, Other peripherals, Software Package, Timer IDE: e2 studio, IAR EWARM
The RZ/A2M SDIO Wi‑Fi Package for GR‑MANGO enables wireless image streaming and Wi‑Fi evaluation using the SX‑SDMAC module, demonstrating how to implement SDIO‑based connectivity. This package includes the Wi‑Fi streaming sample, Wi‑Fi evaluation sample, and SX‑SDMAC/Octabus driver components (xml/zip/mdf), supporting efficient Wi‑Fi feature development on GR‑MANGO.
Sample Code
Log in to Download ZIP 459.35 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: GNU ARM Embedded, ICCARM Function: Application Example, BSP, HMI, I/O or Pin, Memory, OS, Other peripherals, Software Package, Timer IDE: e2 studio, IAR EWARM
The RZ/A2M Simple Applications Package provides sample applications for Arm Development Studio, enabling easy implementation of camera input, LCD display, DRP processing, Ethernet connectivity, and FreeRTOS-based designs. This package include LED blinking, camera display, DRP basic processing, Ethernet, low‑power mode, ESP32 Wi‑Fi, and bootloader projects, along with supporting documents to help developers quickly build RZ/A2M‑based applications.
Sample Code
Log in to Download ZIP 257.43 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: GNU ARM Embedded, ICCARM Function: Application Example, BSP, HMI, I/O or Pin, Memory, OS, Other peripherals, Software Package, Timer IDE: e2 studio, IAR EWARM
The RZ/A2M Simple Applications Package provides sample projects for evaluating DRP processing, camera input, LCD output, Ethernet, USB, SDHI, audio I/O, and other key RZ/A2M features in the Arm DS environment. This package includes initialization, FreeRTOS, camera display, DRP processing, communication, storage, PWM, RTC, SPI, touch panel, and bootloader projects, enabling fast development on the RZ/A2M platform.
Sample Code
Log in to Download ZIP 267.66 MB 日本語
The RZ/A2M Simple Applications Package provides a wide set of sample projects for evaluating and implementing RZ/A2M features in the IAR environment, including DRP acceleration, camera capture, LCD display, communications, storage, and audio. This package includes initialization, FreeRTOS, camera display, DRP processing, Ethernet, USB, SDHI, PWM, RTC, SPI, touch panel, audio I/O, and bootloader projects, enabling rapid development on the RZ/A2M platform.
Sample Code
Log in to Download ZIP 410.34 MB 日本語
Application: Consumer Electronics
Compiler: GNU ARM Embedded, ICCARM Function: Application Example, BSP, HMI, I/O or Pin, Memory, OS, Other peripherals, Software Package, Timer IDE: e2 studio, IAR EWARM
The RZ/A2M Simple Applications Package for GR‑MANGO enables quick evaluation of key RZ/A2M features, including camera input, display, DRP image processing, fast JPEG decoding, sprite rendering, communication, storage, and audio I/O. This package provides initialization, FreeRTOS blinking, camera display, multiple DRP samples, JCU, Sprite Engine, Ethernet, USB, SDHI, RTC, PWM, RSPI, SSIF, and firmware‑update projects, supporting efficient application development on GR‑MANGO.
Sample Code
Log in to Download ZIP 53.43 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: GNU ARM Embedded Function: Application Example, BSP, HMI, I/O or Pin, Memory, OS, Other peripherals, Software Package, Timer IDE: e2 studio
The RZ/A2M Software Core Package provides essential drivers, middleware, and FreeRTOS‑based OS abstraction for RZ/A2M, enabling rapid integration of camera input, display, connectivity, and storage functions. This package includes a full set of device drivers (GPIO, MIPI, VDC, DRP, Ethernet, USB, SDHI, and more) and middleware configuration files, supporting efficient development and expansion of application packages.
Sample Code
[Software=RZ Software Development Kit],[Toolchains=GNU Arm Embedded]
日本語
Application: Industrial
Compiler: GNU ARM Embedded Function: Application Example, BSP, HMI, I/O or Pin, Memory, OS, Other peripherals, Software Package, Timer IDE: e2 studio
Sample Code
Log in to Download ZIP 7.95 MB 日本語 Compiler: GNU ARM Embedded IDE: e2 studio
Sample Code
Log in to Download ZIP 7.92 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: GNU ARM Embedded Function: Communication Interface IDE: e2 studio
15 items

RZ/A2M Software Package structure

RZ/A2M Software Package structure consist of Simple Applications Package and Application Specific Packages.

Image
RZ/A2M Software Package Structure

The simple application package is a package that includes all driver software supported by the RZ/A2M Software Package and sample applications programs that use them.
 Application Specific Packages are provided in separate packages for specific applications. Each package includes the sample application and necessary driver software required to run it.
Refer to the table below for the functions supported by each package.

CategoryFunctionSimple Application
Package
Application Specific Package
RZ/A2M
Simple
Applications
Package
RZ/A2M
2D Barcode
Package
RZ/A2M
IRIS
Package
RZ/A2M
SDIO Wi-Fi
Package
RZ/A2M
Trusted Secure IP
Package
RZ/A2M
FreeRTOS OTA
Package
OSFreeRTOS (Kernel)checkcheckcheckcheck check
MiddlewareFile System (FatFS)check     
TCP/IP Protocol Stackcheck  check check
SystemStandby Mode Managementcheck     
Firmware Update (UART)check     
FreeRTOS Over-the-Air     check
TimerOS Timercheckcheckcheckcheckcheckcheck
PWMcheck     
Image processingCameracheckcheckcheckcheck  
DRP Library
(Pre-processing)
checkcheckcheckcheck  
Graphics IPJPEG Codeccheck  check  
LCD (Display)checkcheckcheck   
2D Graphics (Hardware Acceleration)      
InterfaceSerial Communication (I2C)checkcheckcheckcheckcheckcheck
Serial Communication (UART)checkcheckcheckcheck check
Serial Communication (SPI)check     
Serial Sound Interface (SSIF)check     
Ethernetcheck    check
Wi-Fi (UART)check     
Wi-Fi (SDIO)   check check
USB Host (HID, MSC)check     
USB Function (CDC)check     
SD Memory Card (*1)check     
SDIO (*1)check  check check
HyperBuscheck checkcheck check
Touch Screencheck     
AnalogA/D Convertercheck  check check
SecurityTrusted Secure IPcheck   check 

*1 : If UHS-l mode support is needed, please contact us.
*2 : If Hardware acceleration is required, please use Guiliani full version.
*3 : Includes only HID function.

Operating Environment

Integrated development environmente2 studio
CompilerGNU Arm Embedded Toolchain
Supported boardRZ/A2M Evaluation Board Kit
EmulatorJ-Link LITE (included with the board, this J-Link LITE can not be used for any other boards.)
Development support toolSmart Configurator, QE for Display, QE for Camera

Package Information

Choose and download the package depending on the including functions in each package.

[Simple Applications Package]

RZ/A2M Simple Applications Package is a basic software package that includes driver software for each IP on RZ/A2M and sample application programs.

Software Package NameFeaturesType NameDownload
RZ/A2M Simple Applications Package (PDF | English, 日本語))

Simple software projects include the usage for each driver and each middleware as follows.

  • Blinky Application
  • Graphics Applications(Camera & Display, JPEG, Sprite Engine)
  • DRP basic sample program
  • I2C bus interface sample program
  • Ethernet sample program
  • Wi-Fi (UART) sample program(*1)
  • ADC sample program
  • SD FATFS sample program (*2)
  • USBH FATFS sample program
  • USBH HID sample program
  • USBF CDC sample program
  • Low Power Mode sample program
  • DMAC sample program
  • RTC sample program
  • Firmware Update sample program
  • PWM sample program
  • Touch screen sample program
  • SSIF sample

[Supported software]

  • OS: FreeRTOS V10.4.3-LTS-patch-1, OS abstraction
  • Middleware: FreeRTOS+TCP, DRP library
  • Driver : DRP, VDC6, LVDS, JPEG, MIPI/VIN, CEU, Timer, UART, I2C, RSPI, SSIF, DMAC, ADC, SD, USBH, USBF, Low Power Mode, RTC, HyperBus, GPT
R01AN5348RZ/A2M Simple Applications Package (ZIP | English, 日本語)

(*1) To use the Wi-Fi function, need to connect Digilent Pmod EPS32 module via UART.
(*2) If UHS-l mode support is needed, please contact us. SD Host/Ancillary Product License Agreement (SD HALA) is required to develop SD host-related products.

[Application Specific Package]

Following software packages are available for the specific features usage.

Software Package NameFeaturesType NameDownload
RZ/A2M 2D Barcode Package (PDF | English, 日本語))

Sample usage of the DRP library for 2D barcode decode function is included in this project file.

[Supported software]

  • OS: FreeRTOS V10.4.3-LTS-patch-1, OS abstraction
  • Middleware: DRP Library
  • Driver: DRP, VDC6, LVDS, MIPI/VIN, CEU. Timer, UART, I2C
R01AN4487RZ/A2M 2D Barcode Package (ZIP | English, 日本語)
RZ/A2M IRIS Package (PDF | English, 日本語))

Sample usage of the DRP library for Iris recognition and simple ISP is included in this project file.

[Supported software]

  • OS: FreeRTOS V10.4.3-LTS-patch-1, OS abstraction
  • Middleware: DRP library
  • Driver: DRP, VDC6, LVDS, MIPI/VIN, CEU, Timer, UART, I2C, HyperBus
R01AN4584RZ/A2M IRIS Package (ZIP | English, 日本語)
RZ/A2M SDIO Wi-Fi Package (PDF | English, 日本語))

Sample usage of the feature that transmits captured MIPI camera images via SDIO Wi-Fi module. (*1)

[Supported software]

  • OS: FreeRTOS V10.4.3-LTS-patch-1, OS abstraction - Middleware: DRP library - Driver: SX-SDMAC, MIPI/VIN, CEU, Timer, UART, I2C, ADC, SDIO, JCU, HyperBus
R01AN5348Learn more
RZ/A2M FreeRTOS OTA Package

Sample usage of Amazon Web Services' FreeRTOS Over-the-Air updates feature to update firmware wirelessly from remote locations.
[Supported software]

  • OS: FreeRTOS V10.1.1
  • Middleware: OTA Updates, Secure Socket, Wi-Fi, TCP/IP, PKCS#11, TLS
  • Driver: SDIO, Ethernet, HyperBus, Timer, UART, I2C, ADC
—Getting Started with the Renesas RZ/A2M Evaluation Board Kit ( R01QS0038EJ0103 ) (PDF)
RZ/A2M Trusted Secure IP Package

Sample usage of the RZ/A2M Trusted Secure IP Driver for the secure boot function,  security features (RSA, AES, CMAC, SHA, DRBG) and security communication using TLS1.2. (*2) To get this package, please contact us from right link.
[Supported software]

  • Driver: Trusted Secure IP, Timer, UART
R01AN4490Contact

(*1) If UHS-l mode support is needed for SDIO, please contact us. SD to MicroSD Converter Board is required to use this package in UHS-I mode.
(*2) RZ/A2M Trusted Secure IP has been certified by the Cryptographic Algorithm Validation Program(CAVP). For details about certified cryptographic algorithms, please refer to the CAVP website.

On the e2 studio, additional peripheral functions and driver software can be added to user's existing project easily by using Smart Configurator. For details, refer to RZ/A2M Smart Configurator User Guide: e² studio (PDF | English, 日本語) included in each application package.

For the users who do not use e2 studio, RZ/A2M Software Core Package (ZIP | English, 日本語) is available to add peripheral functions and driver software to user's projects. This package includes driver software, middleware and RTOS for RZ/A2M.

All packages include a boot program for the RZ/A2M Evaluation Board Kit in binary format. To get source code of the boot program, download RZ/A2M Group Example of Booting from Serial Flash Memory Rev.1.20 - Sample Code (ZIP).

IAR C/C++ Compiler™ version

In addition to the RZ/A2M Software Package GCC version, the IAR C/C++ Compiler version is also available for customers who prefer to use the IAR development environment.

Learn more

Arm® Compiler version

In addition to the RZ/A2M Software Package GCC version, the Arm Compiler version is also available for customers who prefer to use the Arm development environment.

Learn more

RZ/A2M Software Package for GR-MANGO

As easier RZ/A2M development environment, RZ/A2M Software Package for GR-MANGO, Simple Applications Package and Application Specific Packages are available. User program can be downloaded by drag-and-drop, you can start rapid prototyping without any in-circuit emulator. For more details about included applications, see the following Release Note.

[Release Notes]

[Quick Start Guides]

[Downloads]

Partner Tools

Partner ToolsDescriptionDetails/Where to get
H.264 Video playback
[Techno Mathematical]
H.264 WVGA@30fps playback with RZ/A internal RAM.
Performs playback with less than 2MB RAM.
Contact

Related Information

(Remarks) FreeRTOS™ is a trademark of Amazon Web Services, Inc.

IAR C/C++ Compile™ is a trademark of IAR Systems AB.

Arm® is a registered trademark of Arm Ltd.