Overview
Description
This RZ/A1LU FreeRTOS™ software development kit helps speed up time to market.
- RZ/A1LU Group RZ/A1LU Software Package Quick Start Guide (PDF)
- RZ/A1LU Group Software Package Application Note (PDF)
Download: RZ/A1LU Group RZ/A1LU Software Package (ZIP)
For the AzureRTOS software development kit, please refer to here.

(Note) ICCARM, IAR Embedded Workbench is charged.
RZ/A1LU Software Package is an HMI software development kit for the RZ/A1LU that provides consistent support for camera input, LCD output, and image adjustment. It consists of device drivers, middleware, and sample programs for the RZ/A1LU in a single package.
* Stream it! V2 must be purchased separately
Features
- Contains sample programs for drivers and application sample programs that can be used for development, so you can start using the peripheral functions of theRZ/A1LU immediately.
- Example for interoperation between RZ/A1LU peripherals/StreamIt! on-board peripherals with the C++ HMI Framework "Guiliani" by TES Electronics Solutions. "Guiliani" and RZ/A1LU Software Package allows rapid implementations of smooth, intuitive and high-performance GUIs that can interact with RZ/A1LU extensive peripherals free-of-charge. For details on Guiliani, please refer to TES Guiliani
- Use with QE for Display (e2 studio plug-in) to easily make image quality and LCD timing adjustments using a GUI.
- Use with QE for Camera (e2 studio plug-in) to easily set Camera module and Camera timing adjustments using a GUI.
Release Information
Latest ver.: V3.80
Released: Feb. 27, 2026
Details of upgrade (see release notes: RZ/A1LU Group RZ/A1LU Software Package (PDF))
Operating environment
Target Devices
Design & Development
Additional Details
Contents of Product Package
- TES guiliani GUI sample program
- Camera input and LCD output sample applications
- Sample applications for Various drivers/Middleware/Utility
- Ethernet with Lwip
- USB Host MSC with FatFS
- USB Host HID class Keyboard support
- USB Host HID class Mouse support
- USB Host CDC class serial driver
- USB func HID class – mouse
- USB func CDC class serial driver
- Video utility (RVAPI)
- Touch panel utility
- CMOS utility
- Sound (in/out)
- Device drivers
- OS(FreeRTOS)
Partner Tools
| Partner Tools | Description | Details/Where to get |
|---|---|---|
| H.264 Video playback [Techno Mathematical] | H.264 WVGA@30fps playback with RZ/A internal RAM. Performs playback with less than 2MB RAM. | Contact |
Operating Environment
| Integrated development environment | IAR Embedded Workbench for Arm, e2 studio |
|---|---|
| Compiler | IAR C/C++ Compiler or GNU Arm Embedded Toolchain |
| Supported board | Stream it! – RZ – V2.0 |
| Emulator | J-Link LITE (included with the board, this J-Link LITE can not be used for any other boards.) |
| Development support tool | QE for Display QE for Camera |
For RZ/A1H Group products, please refer to RZ/A1H Software Package.
RZ/A Startup
Jumpstart your industrial HMI development with the STREAM IT! RZ hardware development platform and RZ/A1LU embedded MPU.