Overview
Stream It! - RZ is a development kit for developing and evaluating applications such as camera input, LCD display, and Ethernet connection with the RZ/A1LU MPU. In addition, we have included an executable file for a streaming and web server demo so you can quickly evaluate the RZ/A1LU.
Contents
- STREAM IT! RZ V2 main board
- Touch/TFT module (4.3-inch)
- Camera module
- JTAG on-chip debugger
- Quick Start Guide
- User manual, demo applications, and more.
Features
- RZ/A1LU (R7S72103) CPU: Max. 400MHz, internal RAM 3MB, 208-pin 0.5mm-pitch QFP
- SDRAM 32MB, Serial Flash memory 64MB x 2
- JPEG compression in hardware
- Dual DDR QSPI interface for fast serial NOR flash memory
- Ethernet AVB for high-speed audio and video transfer
- Connectors
- SD Card Slot 1 pcs.
- LAN connector (RJ-45) 1 pcs.
- USB Series-A Receptacle: 1 pcs.
- User debug interface connector(Arm® JTAG 20)1 pcs.
- 4 pole mini-jack for audio (φ3.5) 3 pcs.
- CMOS camera connector 1 pcs.
- Serial port connector (USB Micro-B: Power source input) 1 pcs.
- LED: For power indication 1 pcs., User LED 1 pcs.
Sample & Buy
YSTREAM-IT-RZ-V2
Not Recommended for New Designs| Pb (Lead) Free: | No |
| RoHS Compliant: | No |
| China RoHS Compliant: | No |
Videos & Training
Welcome to this demonstration of TES Guiliani on Renesas new solution kit Stream it! - RZ-V2.0. The Stream it! - RZ-V2.0 is based on RZ/A1-LU MPU, which runs at 400MHZ, provides 3MB of embedded SRAM and is optimized for HMIs from the ground up.
Additional Videos
Resources
Support
Support Communities
- Unable to build RZA1LU_Sample
Hi Group, I'm using YSTREAM-IT-RZ-V2 and I'm unable to buid RZA1LU_Sample.I've dowloaded "RZ/A1LU Group RZ/A1 Software Package V2.10" by the link:www.renesas.com/.../D6002787.htmlI've got an-r01an4310ej0210-rza1-fwp.zip file. When ...
Mar 21, 2019