Features
- Up to 26.4V High Voltage and up to 3A High Current Drive GPOs
- Full H-Bridge and Independent Half-Bridge Control
- Flexible 8-bit PWMs Macrocells
- Constant Current Regulation
- Constant Voltage Regulation
- Two Wide Range Power Supply Inputs
- 2.5V (±8%) to 5.0V (±10%) VDD
- 5V (±10%) to 24.0V (±10%) VDD2
- Built-in Protections
- Undervoltage Lockout
- Overcurrent Protection
- Thermal Shutdown
- I2C control
- Operating Temperature Range: -40°C to 85°C
- One-Time Programmable Non-Volatile Memory
- Low current consumption (nA level)
- RoHS-Compliant/Halogen-Free
- Macrocells Overview
- Two High Voltage, Current Drive GPOs with low RDS_ON
- Two 8-bit PWM Macrocells with built-in 16-byte register file
- Two Oscillators:
- 2.048kHz oscillator
- 25MHz oscillator
- Two High-Speed General Purpose Rail-to-Rail Analog Comparators with Integrated Voltage Reference
- Differential Amplifier with Integrator and Analog Comparator
- Current Sense Comparator with Integrated Voltage Reference
- Twelve Combination Function Macrocells
- Three Selectable DFF/Latch or 2-bit LUTs
- One Selectable Programmable Pattern Generator or 2-bit LUT
- Six Selectable DFF/Latch or 3-bit LUTs
- One Selectable Pipe Delay or Ripple Counter or 3-bit LUT
- One Selectable DFF/Latch or 4-bit LUT
- I2C Serial Communication Macrocell
- Temperature Sensor
- Filter with Edge Detector
- Programmable Delay with Edge Detector
- Power-On Reset (POR)
Description
The SLG47115 combines mixed-signal logic and high-voltage H-bridge functionality in a tiny 2mm x 3mm QFN package. The one-time programmable (OTP) non-volatile memory (NVM) stores user-defined solutions in the form of interconnections of internal logic, I/O pins, and macrocells.
Integrated H-Bridge/dual Half-Bridge functionality allows for driving different loads up to 3A per output with up to 26.4V voltage. The SLG47115 advanced PWM macrocells provide the ability to drive multiple motors with different PWM frequencies and duty cycles. Low idle current consumption in combination with a compact size further extends the field of possible applications.
This highly versatile device allows a for wide variety of mixed-signal functions to be designed alongside high-voltage capabilities within a tiny and thermally efficient IC.
Product Comparison
SLG47115 | SLG47105 | |
VDD2 | 4.5 - 26.4 | 3.0 - 13.2 |
Peak Output Current IPK (A) | 3 | 2 |
GPIOs (#) | 10 | 12 |
Special Features | 1x H-/2x Half-Bridge, 2x PWM, CCMP, Int&Diff Amp | 2x CCMP, 2x H-/4x Half-Bridge, 2x PWM, Int&Diff Amp |
Parameters
Attributes | Value |
---|---|
Nominal VDD | 2.3 - 5.5 |
VDD2 (V) | 4.5 - 26.4 |
GPIOs (#) | 10 |
Special Features | 1x H-/2x Half-Bridge, 2x PWM, CCMP, Int&Diff Amp |
ACMP Channels (#) | 2 |
CNT/DLY (Max) (#) | 5 |
LUTs (Max) (#) | 17 |
DFF (Max) (#) | 15 |
Pipe Delay | 16-stage |
# of Programable Delays (#) | 1 |
Oscillator Type | LF OSC, Ring OSC |
Temperature Sensor (ch) (#) | 1 |
Interface | I2C |
Memory Type | OTP |
Temp. Range (°C) | -40 to +85°C |
Package Options
Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
---|---|---|---|
TQFN | 2.0 x 3.0 | 20 | 0.4 |
Application Block Diagrams
|
AI Drawing Robot Arm
AI-driven robot arm with precision motor control and smart image processing for creative automation.
|
|
Air Fryer Toaster Oven with Digital Controls
Smart air fryer design supports sensors and uses touch HMI to deliver fast, healthy, perfectly cooked meals.
|
|
Wireless Smart Blind Controller
Matter-ready smart blinds with GaN power and flexible Wi-Fi or Bluetooth LE for seamless integration.
|
|
Peltier Cooling and Heating Vests
Air-conditioned work clothes with built-in fans and a Peltier cooler offer precise temperature control for challenging work environments.
|
|
USB IO-Link Master
Portable USB IO-Link Master enables easy testing and configuration of IO-Link devices without a gateway.
|
|
Smart Solar Tracking and Cleaning System
Solar panel tracker boosts efficiency with optimized exposure, automated cleaning, and cloud connectivity.
|
|
Servo Motor Control for Robot Limbs
Servo motor control ensures precision, compact design, flexible motion, reduced costs, and efficient robotics.
|
|
Motor Control with Resolver
Resolvers enhance motor control precision, reliability, and reduce costs in stepper and BLDC motor systems.
|
Additional Applications
- Power tools
- Smart homes
- Printers
- Kitchen appliances
- Consumer electronics
- Motor drivers
- Toys
- MOSFET gate drivers
- Security cameras
- Smart locks
- Fans
Applied Filters:
Filters
Software & Tools
Sample Code
Simulation Models
HVPAK combines flexible motor control with custom mixed-signal logic in a single compact chip. See how HVPAK can optimize your next high-voltage design.
Additional Videos
News & Blog Posts
Blog Post
Sep 15, 2022
|