Overview
Automotive Cybersecurity
Modern automobiles are embedded with advanced technological innovations enabling cars to be safer, more comfortable, and environmentally friendly, driven by megatrends commonly referred to as C.A.S.E.
Modern Vehicle Trends
Connected
Autonomous
Shared
Electric
Amongst the many benefits brought by advanced technologies, there are two major security concerns – increased system complexity and increased attack surface that lead to cybersecurity threats.
Cybersecurity Threats
Unauthorized Access
Malware Installation
Denial of Service
Spoofing
Download Unauthorized Software
Automotive Cybersecurity Solution
Renesas comprehensive and scalable solution with state-of-the-art hardware and software technology allows OEMs to build to the highest possible degree of automotive cybersecurity and safety across all vehicle domains. With the increase of system complexity in automotive, multi-layered defense shown below is required to secure automotive system.
| R-Car (SoCs) | RH850 (MCU) | RL78 (MCU) | ||
|---|---|---|---|---|
Image | Secure External Communication | check | ||
Image | Secure Gateway (Firewall) | check | check | |
Image | Secure In-vehicle Network | check | check | check |
Image | Secure Processing for Trust Chain (Secure boot) | check | check | check |
Image | Secure Software Update | check | check | check |
Image | Hardware Trust Anchor (HSM) | check | check | check |
Automotive Cybersecurity Use Case

Automotive Security Product Portfolio
Renesas automotive SoC (R-Car) and MCUs (RH850, RL78) include HSMs (hardware security modules) and dedicated cryptographic accelerators to integrate automotive cybersecurity that meet or exceed customer demands for cybersecurity.
| Devices | R-Car (SoCs) | RH850 (MCU) | RL78/F24, RL78/F23 (MCU) | ||
|---|---|---|---|---|---|
| Description | Designed for intelligent and automated driving vehicles and embedded HSM provide advanced security protection against cyber attacks. | 32-bit automotive MCUs offers high performance balanced with very low power consumption, rich functional safety and security features embedded HSM. | 16-bit ultra low power MCU designed for actuator and sensor application embedded with hardware security features optimized for EVITA-Light security. | ||
| HSM | Yes | Yes | Yes | ||
| EVITA Targeted Use Cases | EVITA Full focuses on securing communication between the vehicle and the outside world | EVITA Medium focuses on securing in-vehicle communications between ECUs | EVITA Light focuses on securing communication to small low power, low-cost sensors and actuator | ||
Software Infrastructure for Fast Time-to-Market
The Renesas ICU firmware, high-quality security modules specifically designed for Renesas HSM, supports various security functions such as cryptographic and system services to fulfill the security requirements of the vehicle platform.
| Security Software | R-Car S4 | R-Car V4M, V4H, V3H | R-Car H3e, M3e, D3e, E3e, V3M | RH850 U2x | RH850 (ICU-M or ICU-S implemented) |
|---|---|---|---|---|---|
| ICU-M Firmware | check | check | - | check | check |
| ICU-S Driver | - | - | - | - | check |
| SHIP-S Library | check | - | - | - | - |
| CAIP Library | - | - | check | - | - |
| AES-ACC Library | check | check (V4M, V4H) | - | - | - |
| OP-TEE (on Linux) | check | - | check | - | - |
| ICU-M LLD (*) | - | - | - | check (U2C) | - |
*This software is a Low Level Driver (LLD) for ICU-M (Intelligent Cryptographic Unit Master) of Renesas R-Car SOC and RH850 MCU. ICU-M LLD is also planned to be expanded to future R-Car SOC and RH850 MCU. Renesas provides it as reference driver with source code, which supports the Cryptographic accelerators on ICU-M.
Security Stack Partners
Renesas’ trusted partners offer a wide variety of efficient and flexible software stack for Renesas HSM that enable system developers to concentrate on high-level software development, without having to worry about low-level or hardware-specific issues.
| Partner | |
|---|---|
| ESCRYPT | An innovative and flexible HSM security firmware - CycurHSM - that ensures secure boot of the ECU, secure in-vehicle communication, ECU component protection and secure flashing. |
| Vector | An efficient and flexible software stack for hardware security modules – veSHM - that is adaptable to user’s use case in order to improve cybersecurity. |
| Elektrobit | A complete firmware software stack for a hardware security module (HSM) that implements security algorithms utilizing hardware acceleration mechanisms. |
| wolfSSL | A software-extensible HSM framework - wolfHSM - that enables cryptographic algorithm expansion such as adding quantum-safe cryptographic algorithms that are not included in the HSM processor itself. |