Skip to main content
Renesas Electronics Corporation

Industrial Ethernet Gateway and Sensor System

Overview

Description

The Renesas Ethernet system offers quick-start designs to add industrial Ethernet connectivity to sensors and embedded devices. It supports pre-certified PROFINET®, EtherNet/IP™, and EtherCAT® protocols, reducing development time and complexity. This flexible platform includes a gateway for connecting Modbus RTU/TCP devices to modern Ethernet networks and a sensor module for direct Ethernet integration. Developers can choose between the certified multiprotocol industrial Ethernet module, ideal for quick integration, or the high-performance industrial Ethernet MPU in a system on module (SoM), which eliminates the need for a separate MCU and offers enhanced processing capabilities.

System Benefits​:

  • Provides out-of-the-box support for PROFINET, EtherNet/IP, and EtherCAT.
  • Includes a pre-programmed Ethernet module for rapid development.
  • Features integrated dual-port RJ45 and an industrial Ethernet switch.
  • Offers a gateway design to bridge Modbus RTU/TCP to industrial Ethernet.
  • Enables direct Ethernet-connected sensors with the sensor design.
  • The RZ/N2L SoM supports standalone operation with custom peripherals.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.

Industrial Ethernet Gateway

Template 1Board - Optional.1213Board - Optional.1207VDD33VDD33VDD33Line.1054Transformer.1056Line.841Inductor Air Core.509Sheet.1059Sheet.1060Sheet.1061Sheet.1062Sheet.1063Sheet.1064Sheet.1065Sheet.1066Sheet.1067Line.29Inductor Air Core.212Sheet.1070Sheet.1071Sheet.1072Sheet.1073Sheet.1074Sheet.1075Sheet.1076Sheet.1077Sheet.1078Line.1079Line.1080Line.1081Input arrow.109524Vdc Input24Vdc Input24Vdc Input5V5V5V1.2AMax1.2AMax1.2AMaxConnector Line.1100800mAMax800mAMax800mAMaxLine.1143Line.1144mmmn>mn>mn>mConnector Arrow.1147Connector Arrow.1148>5.5Visolated>5.5Visolated>5.5VisolatedOptocouplerOptocouplerOptocouplerConnector Arrow.1154Bi-directional.1155Bi-directional.1156Isolated RS-485Isolated RS-485Isolated RS-485AAABBBConnector 2.1160Connector 2.1161250mAMax250mAMax250mAMax5Visolated5Visolated5VisolatedConnector Arrow.1164RxDRxDRxDConnected signals arrow.1166Connector Arrow.1167Connector Arrow.1168TxDTxDTxDConnected signals arrow.11702mATyp2mATyp2mATyp2mATyp2mATyp2mATypDirDirDirDirDirDirLine.1196TxDTxDTxDLine.1198Line.1199Connector Arrow.1200Connector Arrow.1202RxDRxDRxDIsolatedIsolatedIsolatedWS131-1WS131-1WS131-1Connector Arrow.1214Connector Arrow.1215RxDRxDRxDConnector Arrow.1219DirDirDirConnector dotted arrow.1222TxDTxDTxDEthernet PHY 1Ethernet PHY 1EthernetPHY 1Ethernet PHY 2Ethernet PHY 2EthernetPHY 2Bi-directional.1226Bi-directional.1227RJ45 ConnRJ45 ConnRJ45 ConnRJ45 ConnRJ45 ConnRJ45 ConnBi-directional.1232Connector dotted double arrow.12333.3V3.3V3.3VBi-directional.1235Industrial Gigabit Ethernet SoMIndustrial Gigabit Ethernet SoMIndustrial Gigabit Ethernet SoM630mAMax630mAMax630mAMaxBuckBuckBuckBuckBuckBuckOptocouplerOptocouplerOptocouplerLDOLDOLDOOptocouplerOptocouplerOptocouplerRS-485 TxRxRS-485 TxRxRS-485 TxRx
Exiting Interactive Block Diagram

Industrial Ethernet-Connected Sensor

Template 1Connector Arrow.1632WS131-2WS131-2WS131-2Input arrow.138724Vdc input24Vdc input24Vdc inputConnector Arrow.13893V33V33V3Input Protect & FilterInput Protect & FilterInput Protect & FilterVertical Wire Bundle.13961..31..31..3Sheet.139810mATyp10mATyp10mATypTouch Key.1404Sheet.1405Sheet.1406Sheet.1407Sheet.1408Sheet.1409Sheet.1410Sheet.1411Sheet.1412Sheet.1413630mAmax630mAmax630mAmaxAir Quality SensorAir Quality SensorAir Quality SensorHumidity SensorHumidity SensorHumidity SensorSensor (Others)Sensor (Others)Sensor (Others)Connected signals arrow.1542Connected signals arrow.1543Connected signals arrow.1545Flow SensorFlow SensorFlow SensorConnected signals arrow.1547Connected signals arrow.1548Vertical Wire Bundle.1343222Sheet.1345Connector 1.160Line ArrowConnector 1.160.1627Line Arrow.1628Bi-directional.1633Connector Arrow.1634RJ45 ConnRJ45 ConnRJ45 ConnRJ45 ConnRJ45 ConnRJ45 ConnBi-directional.1607Line Bi-directional Dotted.1610RJ45 ConnRJ45 ConnRJ45 ConnConnector LineConnector Line.1644BuckBuckBuckVertical Wire BundlennnSheet.1650Sheet.1651Industrial Gigabit Ethernet SoMIndustrial Gigabit Ethernet SoMIndustrial Gigabit Ethernet SoMI2CI2CI2CADCADCADCEthernet PHY 1Ethernet PHY 1Ethernet PHY 1Ethernet PHY 2Ethernet PHY 2Ethernet PHY 2
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?