Skip to main content

Overview

Description

The RL78/G11 microcontroller line-up concept is based on small packages like 10 to 25pin, in small 16KB flash memory and rich analog peripherals such as A/D converters, D/A converters, comparators and PGA and these are configurable as PGA+ADC+VBGR, PGA+CMP, CMP+DAC/VBGR, or PGA+CMP+DAC/VBGR. Using the smart features like DTC and ELC a lot of peripherals can be connected internally to reduce CPU workload and can save overall power consumption. It also supports very low power operation (100 uA @ 1 MHz ) and a high speed 4µs wake up. Available in small 3x3mm² WFLGA , 3x3mm² HWQFN and standard 20pin LSSOP, this MCU line is suitable for sensor application, Lighting/power sources and many small appliances.

Features

  • CPU: RL78 core, Max. 24MHz
  • Voltage: 1.6V to 5.5V
  • Package: 16 to 24-pin HWQFN, 10 to 20-pin LSSOP, 16-pin SSOP, 25-pin WFLGA
  • Memory: SRAM Max. 1.5KB, Program Flash Max. 16KB
  • Timer: 16-bit Timer (ch) x 5, 8-bit Timer (ch) x 2, Watchdog Timer (ch) x 1, 12-bit Interval Timer x 1 ch
  • PWM: PWM Output x 4
  • Analog function: 10-bit A/D Converter (ch) x 11, 8-bit D/A Converter (ch) x 2
  • On-chip Oscillator Freq. (MHz): High-Speed: 1, 2, 3, 4, 6, 8, 12, 16, 24, 48MHz
    Middle-Speed: 1, 2, 4MHz
    Low-speed: 15kHz
  • Others: Power-On Reset, Low Voltage Detection

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Sound Playback/Compression System [M3S-S2-Tiny] for RL78 Family
Sound playback system for RL78 Family
Sound / Voice Renesas
AP4, Applilet
Peripheral I/O driver generator compatible with third-party compilers and GNU compiler (for RZ, V850, RX, RL78, and 78K)
Code Generator Renesas
Applilet EZ PL for RL78
Programming software that can easily create microcontroller application software like assembling a puzzle, without using programming languages
Code Generator Renesas
Code Generator Plug-in
Automatic driver generation tool for internal peripheral I/O modules through GUI settings [Standard features for Renesas IDE "e² studio" and CS+] [Support MCU/MPU: RL78, V850, 78K, RX]
Code Generator Renesas
C Compiler Package for RL78 Family [CC-RL]
C Compiler Package for RL78 Family [IDE: CS+, e² studio]
Compiler/Assembler Renesas
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
Emulator Renesas
PG-FP6
Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
Programmer (Unit/SW) Renesas
Renesas Flash Programmer (Programming GUI)
Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Programmer (Unit/SW) Renesas
Code Flash Libraries (Flash Self Programming Libraries)
Libraries for the reprogramming of code area flash memory, including EEPROM emulation libraries for the code areas of 78K-family products
Self Programming Library (Flash Library) Renesas
Data Flash Libraries
Libraries for the reprogramming of data flash memory, including EEPROM emulation libraries for the data areas of RL78-family products
Self Programming Library (Flash Library) Renesas
Simulator for e² studio of RL78 Family
Simulator for RL78 Family [Support IDE: e² studio] (Note: This product is included in the Renesas IDE "e² studio" and is not available separately.)
Simulator Renesas
RL78 Web Simulator
Right online tools to support initial evaluation of the low power consumption RL78 Family. Lineup: MCU Simulator Online and Current Consumption Calculator. Free of charge.
Simulator Renesas
QE for Current Consumption: A Dedicated Tool for Current Measurement
Development assistance tool helps to shorten the times taken in operations for the tuning of currents drawn. [Standard item in the "e² studio" and CS+ (CS+ for CC only) IDEs] [Support MCU/MPU: RX, RL78]
Solution Toolkit Renesas
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
e² studio - information for RL78 Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
Crypto Library
Robust encode library to ensure security for all types of system developments
Security / Crypto Renesas
SPI/QSPI Serial Flash Memory, QSPI Serial Phase Change Memory Driver
Device Driver for SPI and QSPI Serial Flash Memory and QSPI Serial Phase Change Memory
Serial Memory Renesas
IAR Embedded Workbench for Renesas RL78
IAR Embedded Workbench provides extensive support for RL78 devices. IAR Embedded Workbench is a complete set of development tools with leading optimization technology for creating powerful automotive applications.
IDE and Coding Tool IAR Systems
Renesas IAR Embedded Workbench Device-Support-Packages
Renesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE.
IDE and Coding Tool Renesas
Reality AI Utilities
Round-trip workflow for AI development and performance validation allowing to collect data, optimize models, and deploy directly to Renesas hardware
Solution Toolkit Renesas
21 items

Sample Code

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Support Communities

  1. RL78/G11 Security Settings

    Hi. I use the RL78/G11 MCU and I can not find any information about "READ" protection. I found a part 31.7 Security Settings in the RL78/G11 User's Manual hardware, chapter 31 "Flash memory": - Disabling block erase; - Disabling write; - Disabling rewriting boot cluster 0. I ...

    Nov 29, 2023
  2. RL78/G11 Reset pin as I/O

    Hello, I programed several times a R5F1051 device in circuit thru serial port. Finally I set the P125/Reset pin as input and can't re-program the device again(due no rest input). Any chance to erase/reprogram this device ? (I haver an E1 emu too) Thanks

    May 1, 2025
  3. SHA-256 library (RL78/G11)

    Hi. I work with the RL78/G11 and I need to calculate HASH in my application. I found that Renesas has personal implementation of the SHA-256 (https://www.renesas.com/eu/en/software-tool/crypto-library). But, I read that this library ...

    Nov 16, 2023
View All Results from Support Communities (13)

FAQs

  1. RL78 Family: Reset signal generated by the power-on reset circuit (POR)

    ... Products RL78/D1A, RL78/F12, RL78/F13, RL78/F14, RL78/F15, RL78/F23, RL78/F24, RL78/G10, RL78/G11, RL78/G12, RL78/G13, RL78/G13A, RL78/G14, RL78/G15, RL78/G16, RL78/G1A, RL78 ...

    Apr 28, 2025
  2. Reference Materials for Migration from 78K0/Kx2 to RL78

    We have the following reference materials available.  - How to replace a program for 78K0 with a program for RL78  Replacement Guide for 78K0 Family to RL78 Family (CcnvCA78K0)         Software for converting a C source file for CA78K0 and CA78K0R to a C source file for CC-RL    CcnvCA78K0 C Source ...

    Dec 21, 2020
  3. RL78 Family: Relationship between A/D Conversion Resolution and A/D Conversion Time

    ... RL78/F24, RL78/L1AGroup E: RL78/D1A, RL78/F12, RL78/F13, RL78/F14, RL78/F15, RL78/G10, RL78/G11, RL78/G12, RL78/G13, RL78/G13A, RL78/G14, RL78/G15, RL78/G16, RL78/G1C, RL78 ...

    Nov 12, 2024
View All Results from FAQs (20)