Skip to main content
Renesas Electronics Corporation

Description

The Wireless Doorbell reference design uses sub-GHz wireless communication to notify a remote receiver when the doorbell is pressed. The transmitter and receiver both have a built-in RL78/G1H sub-GHz wireless communication module, RL78/G11 for control. When the transmitter button is pressed, its LED lights up and wireless communication starts. When the receiver receives a signal from the transmitter, its LED starts blinking, and the speaker emits sounds. The wireless doorbell is suitable for use in the home or office.

The ISL80505 single-output low-dropout regulator (LDO) is used for receiver power management. The ISL80505 can supply up to 500mA of output current at an input from 1.8V to 6V, providing extremely stable voltage.

Features

  • Demo board includes the RL78/G11 and RL78/G1H MCUs
  • Users can hear the rings in any room where the receiver is placed
  • Operates in low power consumption mode, entering normal mode when an external interrupt occurs (e.g., a key is pressed)
  • When a key is pressed, the wireless signals are transmitted to the receiver through the RF module
  • When the MCU detects that the battery power is low (<2.9V), the LED blinks for 5 seconds

Applications

Type Title Date
PCB Design Files
Log in to Download ZIP 1.72 MB
Manual - Hardware PDF 1.10 MB
2 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 625 KB
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.