Skip to main content
Renesas Electronics Corporation

Overview

With increasing requirements for automated meter reading (AMR) capabilities for water, heat, and gas meters, many utilities have decided to use MID-certified “plug-and-play” retrofit modules for already deployed mechanical meters as a viable option for a complete replacement with purely electronic meters before the lifetime expires. To address the current market requirements, this design uses a 16-bit RL78 MCU core technology and easily attaches the sensor board to any type of mechanical water meter with a metalized index wheel and detects with it, both RPM as well as the rotation direction.

Features

  • Setup includes a DC motor, motor control unit, analog signal connector, and sensor connector kit.
  • Configure the sensibility of rotational metal detection by changing the phase between the reference excitation signal and the sensor excitation signals.
  • Sensibility is controlled by adding delay in excitation signals.

Applications

Metering

Products in the Design

ISL9120
Compact High-Efficiency Low-Power Buck-Boost Regulator

Getting Started

Test this Board Remotely with Lab on the Cloud

Skip the manual setup. Run real-time tests on this board through a cloud-connected lab.
(1) Labs Available for EU001-AMR-MOD-POCZ

Application Block Diagrams

Interactive block diagram of the AMR retrofit module featuring flexible low-power MCU options and a buck-boost DC/DC converter.
Automated Meter Reader (AMR) Retrofit Module
AMR retrofit module offers cost-efficient metrology, flexible MCU design, and extended battery life.
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.