Skip to main content
Renesas Electronics Corporation

Overview

The Renesas Promotion Board with RL78/G11 MCU is a small board ideal for prototyping and evaluation. A compact board measuring 57mm × 10mm integrates the E2 Emulator Lite debugger and programmer function, a step-up DC/DC converter, and the RL78/G11 MCU (25-pin LGA package). In addition, another RL78/G11 MCU board is included with a 24-pin QFN package.

Features

  • On-board debugger/programmer (E2 emulator Lite)
  • Operation using single battery using the power board
    • Generating input voltage = 0.7V to 3.3V
    • Microcomputer board runs on a single AA battery
  • Ultra-compact microcontroller board with RL78/G11 (15mm × 10mm)
  • Compatible with breadboards and conductive ink pens for flexible prototyping

Products in the Design

Sample & Buy

RL78/G11 Promotion Board

YRPBRL78G11

Active
Pb (Lead) Free:No
ECCN (US):3A991.a.2
HTS (US):8471.50.0150
RoHS Compliant:N
China RoHS Compliant:N

Videos & Training

Support

Support Communities

  1. What is E2OB? at YRPBRL78G11

    Hi all, I found the promotion board "YRPBRL78G11" on Renesas web page. There is an emulator named E2OB.Since the circuit diagram has not been released yet, I do not know the details, but it looks like a simple emulator.https://www.renesas.com/en-eu/ ...

    Oct 11, 2017
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.