Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

USB PD Adapter with Turbo Boost

Overview

Description

Devices like high-end laptops, portable printers, and other specialized equipment often require power levels exceeding those provided by standard USB Power Delivery (USB PD). Conventional USB PD adapters offer an input voltage range of 5V to 20V. This system is designed to support applications needing more than 20V, such as portable printer motors with 24V and 32V requirements. It delivers enhanced power capabilities, handling voltages above 20V and up to 45W, making it ideal for high-power applications.

System Benefits:

  • USB PD 3.0 and USB Type-C™ 1.3 ensure wide compatibility, rapid charging, and improved safety for many devices.
  • 4-switch synchronous buck-boost controller with peak and average current sensing and monitoring at both ends provides the turbo boost function that increases USB PD voltage to 32V, delivering up to 45W for high-voltage applications.
  • Buck-boost Narrow Output Voltage DC (NVDC) charges 2 to 4-cell Li-ion batteries and manages inrush current during power-up, preventing system collapse due to inadequate power.
  • 30V input/output buck-boost charger with protection features is compatible with any USB-C interface platform, including USB PD Extended Power Range (EPR). It uses the Renesas R3™ technology for efficient light-load performance and fast transient response.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Template 1Connector Arrow.96Connector ArrowConnector Arrow.18Connector Arrow.19Connector Arrow.20Connector double arrowBattery.27Sheet.27Sheet.28Sheet.292-4 Cells2-4 Cells2-4 Cells9-15V9-15V9-15V5-20V5-20V5-20V5-20V5-20V5-20V5-20V5-20V5-20VBoard.317LCD Module/OLEDLCD/LED Segment DisplaySheet.37Sheet.38Sheet.39Sheet.40Sheet.41Sheet.42Sheet.43Sheet.44Sheet.45Sheet.46Sheet.47Sheet.48Sheet.49Sheet.50Sheet.51Sheet.52Sheet.53Sheet.54Sheet.55Sheet.56Sheet.57Sheet.58Sheet.59Sheet.60Sheet.61Sheet.62Sheet.63Sheet.64Sheet.65Sheet.66ONONSheet.67OFFOFFSheet.68Sheet.69Sheet.70Sheet.71Sheet.72Sheet.73Sheet.74Sheet.75LCD Module5-20V.76LCD Module/OLEDLCD Module/OLEDConnector Arrow.80Connector Arrow.81Connector Arrow.82MCUMCUMCUMCUI2CI2CI2CPWM I/OPWM I/OPWM I/OSerial Bus I/OSerial Bus I/OSerial Bus I/OUSB PD ControllerUSB PD ControllerUSB PD ControllerBuck-Boost ChargerBuck-Boost ChargerBuck-BoostChargerBuck RegulatorBuck RegulatorBuck RegulatorOp AmpOp AmpOp AmpBuck-Boost ControllerBuck-Boost ControllerBuck-Boost ControllerConnector Arrow.843.3V3.3V3.3VConnector Arrow.9332V/45W (Adjustable)32V/45W (Adjustable)32V/45W (Adjustable)AS104AS104AS1045V5V5VSheet.98Type-CType-CType-CLoadLoadLoad
https://labonthecloud.renesas.com/free-pass/USB-PD-with-Turbo-boost/41
Exiting Interactive Block Diagram

Support