Overview
Description
The Renesas' AC servo system integrates motor control with EtherCAT design to support high-speed and high-precision motor control through synchronizing time-sensitive industrial Ethernet communications. The system consists of three blocks: system control, power drive, and motor encoder, which are physically isolated while maintaining a high degree of interconnectivity. Utilizing a high-performance MPU, this monolithic design outperforms traditional two-chip platforms in performance and cost.
System Benefits:
- Easily implement motor control using the CiA 402 drive profile via EtherCAT, with guidance from the system board.
- 2-in-1 chip design eliminates the need for an additional FPGA, optimizing overall system cost.
- Renesas supplies over 50% of the system's BOM, reducing delivery concerns associated with sourcing from multiple vendors.
Comparison
Applications
Test This Board Remotely
PMIC
Products
Buck
Products
Photocoupler
Products
RS-485
Products
MPU
Products
Octal Bi-Directional Transceiver
Products
RS-422
Products
RS-485/422
Products
RS-485/422
Products
QSPI Flash
Products
Sync Rectifier
Products
IPM Driver
Products
Photocoupler
Products
DS Modulator
Products
Videos & Training
Renesas’ AC Servo Motor Solution boards enable easy initial evaluation and advanced development of motor control systems with EtherCAT. This solution includes both hardware and software for a quick start to your development and a faster time to market.
News & Blog Posts
Blog Post Jul 12, 2022 |