Skip to main content

AMD 4th-Gen EPYC (Genoa) Power & Timing System

Overview

Description

Renesas provided a complete power and timing system for the AMD Genoa platform, including our latest third-generation common footprint digital multiphase SVI3 power solutions and PCIe Gen 5/6 clock solutions. Renesas' third-generation core power solutions could work with the latest trans-inductor voltage regulator (TLVR) technologies to provide industry-best power performance to CPUs; not only could this help customers easily pass CPU testing specs, but it could also help eliminate some bulk capacitors and save PCB space and cost. Along with core power solutions, Renesas also provides a DDR5 power management IC (PMIC), which enables onboard mount DDR5 support. With these power and timing solutions, Renesas becomes one of the most important players in the server market and is ready to support all our customers.

System Benefits​:

  • Enabled common footprint SVI3 total power solution
  • PCIe Gen 5/6 full timing solution
  • DDR5 PMIC compliant with I3C interface

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
16:9Connector Arrow.354DIMM BoardDIMM BoardDIMM BoardCN202CN202CN202 12V Battery 12V Battery12V Battery12V Battery12V Battery12V Battery 12V Battery12V Battery12V BatteryDDR5* 12DDR5* 12DDR5* 125V/5Amax5V/5Amax5V/5AmaxConnector Line.200Connector Arrow.201Connector Arrow.202Connector Line.203Connector Line.205Connector Line.210Buck 2BuckBuckBuck 1BuckBuckAMD SP5 TBDW CPUAMD SP5 TBDW CPUAMD SP5 TBDW CPUConnector Arrow.263PCIe DevicesPCIe DevicesPCIe DevicesConnector 1.282Connector 1.283DDR5 PMICDDR5 PMICDDR5 PMICConnector 1Connector 1.160Connector Line.163USB HubUSB HubUSB HubConnector Arrow.210Connector 1.233100MHz100MHz100MHzPHYPHYPHYConnector Line.255Connector Arrow.256SPS 1SPSSPSSPS 2SPSSPSVDD 18, 10AVDD_18, 10AVDD_18, 10AVDD 33, 1AVDD_33, 1AVDD_33, 1AConnector Arrow.261Connector Arrow.262Connector Arrow.263Connector Line.264Connector 1.265Connector 1.266Connector Arrow.268SPS (CFP) x5 1SPS (CFP) x5SPS (CFP) x5VDD CORE 0 RUN, TBDV/175A TDC 230AmaxVDD_CORE 0 RUN, TBDV/175A TDC 230AmaxVDD_CORE 0 RUN, TBDV/175A TDC 230AmaxConnector Arrow.271Connector Arrow.272Connector 1.274Connector 1.275Connector Arrow.276Connector Arrow.277Connector Arrow.278Connector 1.279Connector 1.280Connector Arrow.281Connector Arrow.158SPS x3SPS x3SPS x3SPS (CFP) x5 2SPS (CFP) x5SPS (CFP) x5VDD SOC RUN, TBDV/105A TDC 130AmaxVDD_SOC RUN, TBDV/105A TDC 130AmaxVDD_SOC RUN, TBDV/105A TDC 130AmaxVDD CORE 1 RUN, TBDV/175A TDC 230AmaxVDD_CORE 1 RUN, TBDV/175A TDC 230AmaxVDD_CORE 1 RUN, TBDV/175A TDC 230AmaxConnector 1.151Connector 1.152Connector Arrow.170SPS (CFP) x2SPS (CFP) x2SPS (CFP) x2SPS (CFP) x4SPS (CFP) x4SPS (CFP) x4VDD 11 SUS, 1.1V/65A TDC 80AmaxVDD_11 SUS, 1.1V/65A TDC 80AmaxVDD_11 SUS, 1.1V/65A TDC 80AmaxVDD I0 RUN, TBDV/120A TDC 140AmaxVDD_I0 RUN, TBDV/120A TDC 140AmaxVDD_I0 RUN, TBDV/120A TDC 140AmaxConnector Arrow.181Connector Arrow.191Connector Arrow.197Connector Arrow.204Connector Arrow.207DMP* (1+1)DMP (1+1)DMP (1+1)Connector 1.286Connector Line.287Connector Arrow.290Connector Arrow.291Connector Arrow.295Connector Arrow.296Connector Line.297Connector Line.298Connector Arrow.299Connector Arrow.307Connector Arrow.308Connector 1.309Connector 1.310Connector Arrow.311Connector Line.312Connector Line.313Connector 1.314Connector 1.315Connector Arrow.316Connector Arrow.317Connector Arrow.318Connector Line.319Connector 1.320Connector 1.321DMP* (5+3)DMP (5+3)DMP (5+3)Connector Arrow.323Connector Arrow.324Connector 1.325Connector 1.326DMP* (5+2)DMP (5+2)DMP (5+2)Connector Arrow.328Connector Arrow.329DMP* (4+0)DMP (4+0)DMP (4+0)Connector Arrow.333Connector Arrow.334PMBUS 1PMBUSPMBUSPMBSPMBSPMBSSV13 1SV13SV13SV13 2SV13SV13SV13 3SV13SV13PMBUS 2PMBUSPMBUSSV13 4SV13SV13Connector ArrowConnector Arrow.355Connector Arrow.359Connector Arrow.360Connector Arrow.361100MHz100MHz100MHzConnector Arrow.364PCIe Gen5 ClockPCIe Gen5 ClockPCIe Gen5 ClockClock Buffer 1Clock BufferClock BufferClock MuxClock MuxClock MuxClock Buffer 2Clock BufferClock BufferXUXUXU
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?