Skip to main content

AI Tool: DRP-AI TVM

Overview

Description

DRP-AI TVM*1 is a tool that generates runtime executables for AI from trained AI models for Renesas' RZ/V Series MPUs.

We provide a complete development environment on GitHub, and the tutorial on the top page of GitHub includes a series of steps from environment construction to inference execution on a Renesas evaluation board. You can easily evaluate your AI model by following the steps in this tutorial.

This tool consists of the DRP-AI Translator embedded in the framework of the open-source deep learning compiler Apache TVM*2. Apache TVM technology allows DRP-AI to operate on the layers of AI models that can be converted by the DRP-AI Translator, and the layers that cannot be converted can be assigned to the CPU. This makes it possible to support more AI models than ever before.

Features

DRP-AI TVM has the following features.

  • Automatic generation of runtimes that enable DRP-AI and the CPU to work together
  • Support for multiple AI frameworks
  • Additional pre-processing/post-processing equivalent to DRP-AI Translator is possible
Image
Features

Configuration

The system configuration of DRP-AI TVM is shown in the figure below, where the DRP-AI Translator is integrated into the Apache TVM framework to achieve significantly higher performance across a wide range of AI models.

Image
Configuration

*1 DRP-AI TVM is powered by the Edgecortix MERATM Compiler Framework
*2 Please refer to https://tvm.apache.org for more information on Apache TVM

Comparison

Applications

Software

Software & Tool Pages

Software title
Software type
Company
DRP-AI TVM (GitHub)
We provide an AI model conversion tool (DRP-AI TVM) for DRP-AI-equipped products. When using this product, please check the contents of the linked README.md first.
Software PackageRenesas
DRP-AI Translator [V1.90]
This is an AI model conversion tool (DRP-AI Translator) for DRP-AI equipped products. This product is also used as an internal tool for DRP-AI TVM (required when installing DRP-AI TVM).
Software PackageRenesas
DRP-AI Translator i8
This is an AI model conversion tool (DRP-AI Translator i8) for DRP-AI equipped products (INT8 architecture). This product is also used as an internal tool for DRP-AI TVM (required when installing DRP-AI TVM).
Software PackageRenesas
RZ/V2M DRP-AI Support Package [V7.51]
This product provides the software and documentation for DRP-AI embedded within RZ/V2M.
Software PackageRenesas
RZ/V2MA DRP-AI Support Package [V7.50]
This product provides the software and documentation for DRP-AI embedded within RZ/V2MA.
Software PackageRenesas
RZ/V2L AI Software Development Kit
AI Software Development Kit (AI SDK) is an AI application development environment for the RZ/V2L Evaluation Board Kit.
Software PackageRenesas
RZ/V2H AI Software Development Kit
RZ/V2H AI Software Development Kit (AI SDK) is an AI application development environment for the RZ/V2H Evaluation Board Kit.
Software PackageRenesas
RZ/V2N AI Software Development Kit
RZ/V2N AI Software Development Kit (AI SDK) is an AI application development environment for the RZ/V2N Evaluation Board Kit.
Software PackageRenesas
8 items

Documentation

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?