Overview
Description
The EK-RA4W1 evaluation kit enables users to effortlessly evaluate the features of the RA4W1 MCU Group and develop embedded systems applications using Renesas' Flexible Software Package (FSP) and various IDEs.
Getting Started
Running the Quick Start Example Project
- Power up the EK-RA4W1 board through the USB debug port (J11) using the micro USB device cable connected to a 5V power source. The green power LED will light up.
- The quick start example project will begin to execute blinking the red user LED.
- Refer to the EK-RA4W1 – Quick Start Guide (ZIP) to explore additional functionality of the quick start example project.
Developing Embedded Applications
- Modifying the quick start example project – refer to the EK-RA4W1 Quick Start Guide for instructions on importing, modifying and building the quick start example project.
- Start with one of the many other example projects – choose from many example projects to learn about different peripherals of the RA4W1 MCU group. These example projects can serve as excellent starting points for you to develop your custom applications.
Building Custom Hardware
- Start by building a functional prototype - utilize the EK-RA4W1 board with your choice of ecosystem add-ons.
- Build custom hardware – develop custom hardware by referring to the design and manufacturing information provided in the EK-RA4W1 design package.
Features
- MCU Native Pin Access:
- R7FA4W1AD2CNG MCU
- 48MHz, Arm Cortex®-M4 core
- 512kB Code Flash, 96kB SRAM
- 56 pins, QFN package, 7mm x 7mm x 0.90mm, 0.5mm pitch
- MCU headers: 28 pins x2
- MCU current measurement points
- Ecosystem & System Control Access:
- USB Full Speed device
- 5V input through USB debug
- Debug on-board (Segger J-Link®)
- One Digilent PmodTM (SPI)
- User LED
- Mechanical user button
- MCU boot configuration jumper
- ArduinoTM UNO connector
Applications
Design & Development
Videos & Training
The Renesas RA Family of 32-bit MCUs is designed to help device developers create the next generation of secure IoT devices. They are low power, have a wide variety of peripherals and connectivity options, and sport the latest HMI to help end customers have an immersive experience.
Additional Videos
News & Blog Posts
Blog Post Jan 28, 2022 |
Blog Post Jan 28, 2022 |
Blog Post Nov 18, 2021 |
Blog Post Nov 11, 2021 |
Certifications
The EK-RA4W1 kit meets several certifications/standards. Refer to the EK-RA4W1 User's Manual (PDF | English, 日本語) for the disclaimer, precautions and details on the certifications.
Resources
Support
Support Communities
- Driving a DC Motor with the help of drv8212 motor driver with pwm on EK-RA4W1 on E2 Studio IDE
Hi , I am quiet new to the Boards and need help with Driving a DC Motor using drv8212 motor driver with PWM on EK-RA4W1 on E2 Studio IDE . Please help me with the code and clock configurations and any other necessary specifications.
Nov 24, 2023 - Arduino sketch on EK-RA4W1
Hi, I ported Arduino library for EK-RA4W1 on FSP. This is a minimal implementation yet. You can enjoy your sketch e2studio as seen below screen shot. How to get started 1. Download the following zip. ra4w1_sketch_20210312.zip 2. Import the zip as archive file. This was exported ...
Mar 11, 2021 - EK-RA4W1 CAN operation appears to require external oscillator, requiring placement of SMT components
Use of the CAN block on the above evaluation kit is very confusing. On one hand, the configurator allows selection of either an internal oscillator or an external oscillator as the CAN clock. But, some documentation and the enhanced parameter checking of the CAN calls prevents use of the internal ...
Feb 12, 2022
Knowledge Base
- Using CAN Module on EK-RA4W1 Kit Requires Adding XTAL
Once added the PLL can then be selected as the clock source as seen below.
Jan 5, 2021 - RA Family: How to use the Debug Out function of J-Link OB on EK (Evaluation Kit)
... has equipped each EK (Evaluation Kit) for RA MCUs, such as EK-RA2E1, EK-RA2E2, EK-RA2L1, EK-RA2A1, etcEK-RA4M1、EK-RA4M2、EK-RA4M3、EK-RA4W1、EK-RA6M1、EK-RA6M2, EK-RA6M3, EK-RA6M4, EK-RA6M5, etc., all EKs come with J-Link OB (On-Board Debugger), which means ...
Dec 14, 2023