The combination of an R-Car E3, PMIC and a configurable PCIe clock generator provides high efficiency and supports a variety of display outputs and high-quality outputs for scalable cockpit and infotainment solutions.

System Benefits:

  • Reference board allows developers to efficiently conduct performance evaluation of an R-Car E3-based solution and reduce the turn-around time for product development
  • R-Car E3 enables smooth 3D cluster on the largest class, 12.3-inch display at 1920 x 720 pixels
  • A flexible system power management IC (PMIC) can supply a wide range of multicore system-on-chip ICs (SoCs) and integrates full power rail management with multiple sleep modes for an optimized system solution
  • Reduces cost and development time using PMICs verified for R-Car SoCs
Image
Full Graphics Cluster & Cockpit Solution with R-Car E3
Image
Legend for Renesas/Dialog System Diagrams

Related Products

Product Description Featured Document Ordering
       
Boards and Kits with SoC      
Ebisu (RTP0RC77990SEB0020S) Evaluation Board for Entry Level SoC
Design information (Schematic, Gerber, BOM list) and driver software can be provided on request.
Contact Sales Contact Sales
       
System-on-Chip (SoC)      
R-Car E3 Entry Level SoC for Automotive Computing (7.5K DMIPS, GE8300 GPU, 2x Arm® Cortex®) Contact Sales Contact Sales
       
Clock Generator      
9FGV0841 8-Output 1.8V PCIe Gen1–4 Clock Generator with Zo = 100ohms Datasheet Buy/Sample
       
Power Management IC (PMIC)      
DA9224A Auto Grade Multi-Phase Sub-PMIC (2 x 8 A) Datasheet Contact Sales
DA9063A 17 outputs (Buck x 6, LDO x 11) PMIC for Automotive Applications Datasheet Buy/Sample
       
Pre-Regulator      
RAA271050 4A, High-Efficiency Synchronous Buck Regulator for Automotive Applications Datasheet Contact Sales