メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Used for an analog transceiver (Tx) with the following interfaces
    • PCI Express® 2.1 (compliant with PCI-Express Base Specification Revision 2.1)*1
    • USB 3.0 SuperSpeed® (compliant with Universal Serial Bus 3.0 Specification Revision 1.0)*1
  • PCI Express 2.1 and USB 3.0 SuperSpeed can be used as a combination macro*1
  • Multi-lane support for PCI Express 2.1 (1, 2, 4, and 8 lanes available)
  • Technology is TSMC 28nm HPC+ (High-Performance Compact Plus) 1p10M
  • Supply voltage can be applied - 0.90V for nominal and 1.0V for overdrive of core voltage, 1.8V for I/O voltage
  • Selectable 10-bit/20-bit for parallel side interface
  • 2-tap FIR filter for Tx equalizer/Tunable peaking amplifier for Rx equalizer
  • Built-in differential input buffer for a clean reference clock

説明

Renesas' SerDes PHY IP, a useful analog transceiver hard macro for various high-speed serial interfaces, is fabricated using TSMC's 28nm HPC+ (High-Performance Compact Plus) process technology. This macro is designed for PCI Express® 2.1 and USB 3.0 SuperSpeed®.

*1: There are some restrictions on the use cases of PCI Express 2.1 and USB 3.0 SuperSpeed. Please contact us for detailed information before purchasing the product.

パラメータ

属性値
ProtocolPCIe 2.1, USB 3.0
FunctionPHY
ProcessTSMC 28nm HPC+
InterfacePIPE
Number of Channels1, 2, 4, 8 lanes
Supply Voltage Range (V)Core: 0.90 or 1.0V, I/O: 1.8V
Part NumberStatusProtocolFunctionProcessInterfaceNumber of ChannelsSupply Voltage Range (V)
SANDYMLS+ActivePCIe 2.1, USB 3.0PHYTSMC 28nm HPC+PIPE1, 2, 4, 8 lanesCore: 0.90 or 1.0V, I/O: 1.8V