Drag here to set row groups
Drag here to set column labels
型名
説明
ブロック図
状態
在庫
参考価格(米ドル)
サンプル
Function
Input Voltage Range (V)
Input Voltage (Max) (V)
VBIAS (Max) (V)
Quiescent Current
ISOURCE (Max) (mA)
ISINK (Max) (mA)
Internal Buck Regulator
Gate Drive (V)
Internal Auxiliary Power
Adaptive Dead Time
VOUT Slew-rate Control
Charge Pump
Intern Gain Amplifiers
Internal Sample & Hold
Input Control
Input Logic Level
Advanced Fault Protection
Qualification Level
Lead Count (#)
Pkg. Type
3相BLDCモータ用スマートゲートドライバ
アクティブ
—
サンプル入手可能
3 Phase BLDC Driver
4.5 - 60
78
65
20 µA
640
1280
Buck 500mA
15
LDO (5V or 3.3V) 100mA
Yes
Yes
Yes
3
Yes
HI/LI or PWM
1.5V/TTL
Yes
Standard
48
QFN
スマート三相ゲートドライバ
アクティブ
1ku | $2.73
サンプル入手可能
3 Phase BLDC Driver
4.5 - 60
65
60
20 µA
1000
2000
Buck Boost 500mA
15
LDO (5V or 3.3V) 200mA
Yes
Yes
Yes
3
Yes
HI/LI or PWM
1.5V/TTL
Yes
Standard
48
QFN
全て選択
型名
Enabled
型名
説明
Enabled
説明
状態
Enabled
状態
在庫
Enabled
在庫
参考価格(米ドル)
Enabled
参考価格(米ドル)
サンプル
Enabled
サンプル
Function
Enabled
Function
Input Voltage Range (V)
Enabled
Input Voltage Range (V)
Input Voltage (Max) (V)
Enabled
Input Voltage (Max) (V)
VBIAS (Max) (V)
Enabled
VBIAS (Max) (V)
Quiescent Current
Enabled
Quiescent Current
ISOURCE (Max) (mA)
Enabled
ISOURCE (Max) (mA)
ISINK (Max) (mA)
Enabled
ISINK (Max) (mA)
Internal Buck Regulator
Enabled
Internal Buck Regulator
Internal Auxiliary Power
Enabled
Internal Auxiliary Power
Adaptive Dead Time
Enabled
Adaptive Dead Time
VOUT Slew-rate Control
Enabled
VOUT Slew-rate Control
Charge Pump
Enabled
Charge Pump
Intern Gain Amplifiers
Enabled
Intern Gain Amplifiers
Internal Sample & Hold
Enabled
Internal Sample & Hold
Input Control
Enabled
Input Control
Input Logic Level
Enabled
Input Logic Level
Advanced Fault Protection
Enabled
Advanced Fault Protection
Qualification Level
Enabled
Qualification Level
Lead Count (#)
Enabled
Lead Count (#)
Pkg. Type
Enabled
Pkg. Type
Simulation Model Available
Enabled
Simulation Model Available
to of
Page of
選択済の比較製品
5製品まで比較できます