概要
説明
MYZR developed five system on modules (SoM) embedded with different Renesas RZ high-end processors (MPU) to meet the various market needs. All SoMs provide rich communication interfaces including but not limited to Ethernet, UART, SPI, I2C, CAN FD and PWM interfaces to connect to peripheral devices such as WLAN, Bluetooth®, GPS, 4G internet modules, and cameras.
- MYZR-V2H-EK320 embedded with the RZ/V2H 64-bit processor, quad-core Arm®Cortex®-A55 at 1.8GHz, dual Cortex-R8 and Cortex-M33, DRP-AI3 NPU providing up to 8TOPS @dense, supporting graphics accelerator, four MIPI-CSI camera input with ISP.
- MYZR-RZG2L-EK200 embedded with the RZ/G2L 64-bit processor, dual-core Arm Cortex-A55 at 1.2GHz and sub-core Cortex-M33 were integrated, supporting graphics accelerator, encoding and decoding capabilities.
- MYZR-RZG2UL-EK200 embedded with the RZ/G2UL 64-bit processor, single-core Arm Cortex-A55 at 1.0GHz and sub-core Cortex-M33 were integrated, supporting ISU, MIPI-CSI, RGB display.
- MYZR-RZA3UL-EK200 embedded with the RZ/A3UL 64-bit Arm Cortex-A55 at 1.0GHz processor, the RTOS operating system is ideal for systems requiring fast response time.
- MYZR-RZFIVE-EK200 embedded with the RZ/Five 64-bit processor, single RISC-V AX45MP at 1.0 GHz was integrated, pin compatible with RZ/G2UL.
特長
- Family products by offering five kinds of SoMs plus embedded EVK board.
- Optional embedded Linux and RTOS for both real-time and non-real-time applications.
- Provides solutions for hardware migration between Arm and RISC-V architectures.
- Ultra-high cost performance.
製品比較
アプリケーション
- Human machine interface (HMI)
- Industrial automation
- Transportation
- Smart city/Smart home
- Machine vision
- AI processor