メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • 5V/3A and 12V/1.25A Load Switches with Common Output
  • Wide Operating Input Voltage Range: VIN1: 4V to 5.5V, VIN2: 4V to 13.2V
  • Low Typical RDSON: 40 mΩ for Channel 1 and 67mΩ for Channel 2
  • Ideal Diode Behavior During Switchover
  • True Reverse-Current Blocking
  • Individual Channel Enable Control
  • Input Under-Voltage Lockout
  • Input Over-Voltage Protection
  • Over-Temperature Protection
  • Resistor-Adjustable Active Current Limit Protection for Each Channel
  • Internal Short-Circuit Current Limit
  • Open Drain Fault FLAG Output
  • Output Discharge When OFF and During Switchover
  • Robust ESD Capability
    • 2kV HBM and 1kV CDM
    • 8kV Air Discharge and 4kV Contact Discharge Under IEC 61000-4-2
  • 2.0mm x 2.5mm, 0.5mm pitch, 12L FC-QFN
    • Pb-Free/Halogen-Free/RoHS Compliant

説明

The SLG59H1405V is designed for 5V/12V manual switchover Power MUX applications. It includes one 3A and one 1.25A rated load switch, making it ideal for various systems with multiple power sources. The device offers manual selection, seamless transitions between power inputs, and multiple protection features.

パラメータ

属性
FET Pass Device TypePower MUX
VIN Channel 1 min. (V)4
VIN Channel 1 max. (V)5.5
Input Quiescent Current Channel 1, typ (µA)290
Input Quiescent Current Channel 1, max (µA)400
Input Quiescent Current when OFF Channel 1, typ (µA)4
Input Quiescent Current when OFF Channel 1, max (µA)10
Input Quiescent Current Channel 2, typ (µA)160
Input Quiescent Current Channel 2, max (µA)400
Input Quiescent Current when OFF Channel 2, typ (µA)0.5
Input Quiescent Current when OFF Channel 2, max (µA)1
RDSON (Typ) Channel 1 (mΩ)40
IDS Channel 1 (A)3
EnableActive High
Output Voltage Slew Rate set byInternally Fixed
Discharge CircuitYes
Undervoltage ProtectionYes
Over Voltage ProtectionYes
Power Good (PG), FAULT indicatorFAULT
Reverse current blockingYes
Reverse voltage detectionYes
Over Current Protection (OCP)Adjustable
Over Current Protection Setting Range Channel 10.65 - 4.08
Short Circuit ProtectionYes
Over Temperature Protection (OTP)Yes
Current Monitor OutputNo
Internal TVS Surge ProtectionNo
Temp. Range (°C)-20 to +85°C

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
FC-QFN-122.0 x 2.5 mm12

アプリケーション

  • Power-Rail Switchover
  • Consumer Electronics
  • Smart Home Appliances
  • Computing & Networking
  • Portable Devices

適用されたフィルター