概要
The SLG59H1405V-EVB board evaluates the SLG59H1405V high-voltage GreenFET load switch, enabling assessment of its switching performance and power management capabilities. Dedicated sense test points are provided for RDS(on) evaluation. These test points are intended for measurement purposes only and are not designed to carry high currents.
For details on how to use the evaluation board, please refer to the evaluation board user manual included in the datasheet.
使用製品
ロードスイッチ
SLG59H1405V アクティブ
12V/5V Dual-Input, Single-Output Power Multiplexer with Reverse Current Blocking
サンプル&ご購入
SLG59H1405V-EVB
アクティブ1u | $60.00参考価格