| CAD Model: | View CAD Model |
| Pkg. Type: | FC-QFN-12 |
| Pkg. Code: | |
| Lead Count (#): | 12 |
| Pkg. Dimensions (mm): | 2.0 x 2.5 mm |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | FC-QFN-12 |
| Lead Count (#) | 12 |
| Carrier Type | Tape & Reel |
| Temp. Range (°C) | -20 to +85°C |
| Current Monitor Output | No |
| Discharge Circuit | Yes |
| Enable | Active High |
| FET Pass Device Type | Power MUX |
| IDS Channel 1 (A) | 3 |
| IDS Channel 2 (A) | 1.25 |
| Input Quiescent Current Channel 1, max (µA) | 400 |
| Input Quiescent Current Channel 1, typ (µA) | 290 |
| Input Quiescent Current Channel 2, max (µA) | 400 |
| Input Quiescent Current Channel 2, typ (µA) | 160 |
| Input Quiescent Current when OFF Channel 1, max (µA) | 10 |
| Input Quiescent Current when OFF Channel 1, typ (µA) | 4 |
| Input Quiescent Current when OFF Channel 2, max (µA) | 1 |
| Input Quiescent Current when OFF Channel 2, typ (µA) | 0.5 |
| Internal TVS Surge Protection | No |
| Moisture Sensitivity Level (MSL) | 1 |
| Output Voltage Slew Rate set by | Internally Fixed |
| Over Current Protection (OCP) | Adjustable |
| Over Current Protection Setting Range Channel 1 | 0.65 - 4.08 |
| Over Current Protection Setting Range Channel 2 | 0.5 - 1.9 |
| Over Temperature Protection (OTP) | Yes |
| Over Voltage Protection | Yes |
| Parametric Category | Load Switches |
| Pkg. Dimensions (mm) | 2.0 x 2.5 mm |
| Power Good (PG), FAULT indicator | FAULT |
| RDSON (Typ) Channel 1 (mΩ) | 40 |
| RDSON (Typ) Channel 2 (mΩ) | 67 |
| Reverse current blocking | Yes |
| Reverse voltage detection | Yes |
| Short Circuit Protection | Yes |
| Undervoltage Protection | Yes |
| VIN Channel 1 max. (V) | 5.5 |
| VIN Channel 1 min. (V) | 4 |
| VIN Channel 2 max. (V) | 13.2 |
| VIN Channel 2 min. (V) | 4 |
| VIN Range Channel 1 (V) | 4 - 5.5 |
| VIN Range Channel 2 (V) | 4 - 13.2 |
The SLG59H1405V is designed for 5V/12V manual switchover Power MUX applications. It includes one 3A and one 1.25A rated load switch, making it ideal for various systems with multiple power sources. The device offers manual selection, seamless transitions between power inputs, and multiple protection features.