メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Wide operating voltage range, 3V to 13.2V
  • Single resistor sets the rising and falling delay
  • Power off POLs in reverse order or simultaneously
  • Precision voltage monitoring
    • 600mV ±1.5% threshold voltage over temperature and radiation
  • Full military temperature range operation
    • TA = -55°C to +125°C
    • TJ = -55°C to +150°C
  • Radiation hardness
    • High dose rate (HDR) (50-300rad(Si)/s): 100krad(Si)
    • Low dose rate (LDR) (0.01rad(Si)/s): 75krad(Si) 
  • SEE hardness (Review the SEE report for details)
    • No SEB/SEL LETTH, VDD = 14.7V: 86MeV•cm2/mg
    • SET, SEFI free at LET 20MeV•cm2/mg
  • Electrically screened to DLA SMD 5962-17225

説明

The ISL70321SEH is a radiation hardened and SEE-mitigated power supply sequencer designed to drive Point-of-Load (POL) regulators with enable pins. Up to four power supplies can be fully sequenced by a single device, or multiple devices can be easily cascaded to sequence an unlimited number of power supplies for dense RF applications. This power supply sequencer requires only two feedback resistors per power supply and a single resistor to set the rising and falling delay. The device features precision input comparators with an input threshold voltage of 600mV ±1.5% for the highest possible accuracy when monitoring the power supply voltages. The device is offered in an 18 Ld 10mm x 12mm CDFP package or die form and is fully specified across the military ambient temperature range of -55°C to +125°C. With minimal external component count, precision voltage monitoring, and SET mitigation, the ISL70321SEH is an ideal choice to control many of today’s highly dense power systems in high-reliability applications.

パラメータ

属性値
RatingSpace
Cascadable?Yes
Number of Controlled Supplies (#)4
Output TypeEnable Open Drain
PGOOD TimerYes
Programmable DelayYes
Supply Voltage (min) (V)3 - 3
Supply Voltage (max) (V)13.2 - 13.2
Temp. Range (°C)-55 to +125°C
TID HDR (krad(Si))100
TID LDR (krad(Si))75
DSEE (MeV·cm2/mg)86
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
—0.0 x 0.0 x 0.00——
CFP11.2 x 8.4 x 0.00181.3
DIE———

アプリケーション・ブロック図

Radiation Hardened Versal Power Tree Block Diagram
耐放射線性 Versal 用パワー ツリー
AMD Versalを使用した衛星アプリケーション向けの耐放射線性電源です。

このデバイスに組み合わせたい製品

更に設計開発を進めるための製品を探してみましょう

Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Qualification LevelDLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)
ISL70321SEHF/PROTOActiveAvailableIn StockContactCFP18#TrayNot Applicable1.3mm11.2 x 8.4 x 0.00EMExemptGold Plate over compliant Undercoat-e41-55 to +125°C
ISL70321SEHVFActiveN/AIn StockContactCFP18#TrayNot Applicable1.3mm11.2 x 8.4 x 0.00Class V5962R1722501VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C
ISL70321SEHVXActiveN/AOut of StockRoHS:EN
RoHS:JA
DIEClass V5962R1722501V9ANo100-55 to +125°C
ISL70321SEHX/SAMPLEActiveN/AOut of StockContactPackageDie Waffle PackNot Applicable0.0 x 0.0 x 0.00EMYesNot Applicable1-55 to +125°C

このデバイスに組み合わせたい製品

更に設計開発を進めるための製品を探してみましょう

Renesas Boards & Kits