メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

説明

The WS068-SUNRFCTL-REFZ Sunroof Controller reference design is a specialized demonstration and control platform designed for automotive sunroof systems. It integrates key Renesas components to deliver reliable performance and precise control. At the heart of the board is the Renesas RL78/F13 microcontroller, which manages signal processing and communication. The board also features the RAJ2800044H12HPF intelligent power device (IPD) for motor control and protection, and the RJF0411JPD MOSFET for efficient power switching. This board supports CAN bus communication for seamless integration with vehicle ECUs and is suitable for body control modules. It operates on a standard 12V automotive power supply and includes onboard switches for standalone operation.

特長

  • The MCU features low current consumption, ideal for automotive applications.
  • The IPD drives the sunroof motor with high efficiency, combining power handling with integrated protection features.
  • Benefits include enhanced safety, energy efficiency, compact design, and durability.
  • The combination of the MCU and IPD ensures precise motor control, robust protection, and an improved user experience, meeting modern automotive standards for comfort and reliability.

アプリケーション

Sunroof Controller Block Diagram
サンルーフコントローラ
MCUとIPDを備えたサンルーフ制御システムは、車両での正確で安全かつ効率的な操作を保証します。
分類 タイトル 日時
PCB設計ファイル
ログインしてダウンロード ZIP 3.35 MB
The WS068-SUNRFCTL-REFZ design files provide the complete hardware materials for the WS068-SUNRFCTL-REFZ Sunroof Controller reference design board, including the BOM, circuit schematics, and PCB layout, to support design evaluation, system integration, and customization for development.
マニュアル-ハードウェア
ログインしてダウンロード PDF 2.36 MB
The WS068-SUNRFCTL-REFZ reference design showcases a complete automotive sunroof controller solution. Supporting lift, slide, and automatic open/close operation, the design incorporates anti-pinch protection, soft-start and soft-stop control, current sensing, and CAN communication for body control module applications. This manual includes an overview of the hardware and software architecture, communication interfaces, debugging, and setup procedures to accelerate development of automotive sunroofs.
2件

ソフトウェア/ツール

ソフトウェアダウンロード

分類 タイトル 日時
ソフトウェア/ツール-ソフトウェア
ログインしてダウンロード ZIP 673 KB
The WS068-SUNRFCTL-REFZ software file provides the source code for the WS068 Sunroof Controller Reference Design to support design evaluation, system integration, and customization for development.
1件