概要
説明
The RH850 Generation 1 Base-Mainboard provides communication interfaces to the RH850 Piggyback boards. The modular RH850 Evaluation System, consisting of mainboards and piggyback boards, is a platform for evaluating the features and performance of Renesas 32-bit RH850 microcontrollers.
特長
- Adaptation headers to connect the MCU Piggyback boards
- 12V power supply connection
- 2 DC/DC regulators (configurable for 1.25V, 3.3V, 5.0V)
- DC power jack (ID=2.1mm, center positive)
- 4mm banana jacks (1x red, 1x black)
- 4x signal LEDs (active high)
- 3x push buttons, 3x analog input potentiometers (2x via multiplexer circuit)
- Liquid crystal display (LCD) Module
- Breadboard area
- Communication interfaces:
- 2x CAN ports
- 2x LIN ports
- 1x FlexRay port
- 1x Ethernet port
- 2x UART/RS232 ports
- 2x SENT ports
- 2x PSI5 ports
アプリケーション
設計・開発
ソフトウェア/ツール
ソフトウェア/ツール
| Software title
|
Software type
|
会社名
|
|---|---|---|
| 統合開発環境 CS+ ルネサス統合開発環境 [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+でRL78/G23、RXスマート・コンフィグレータを使用するには、別途インストールする必要があります。スマート・コンフィグレータの製品ページから、RL78/G23用、RX用のスマート・コンフィグレータをダウンロードしてください)
|
IDE and Coding Tool | ルネサス |
| RH850 スマート・コンフィグレータ RH850ファミリ向けの周辺I/Oドライバ生成ツール。ドライバコード生成、端子設定をGUIで容易に実行できます。
|
Solution Toolkit | ルネサス |
|
2件
|
||
関連ボード&キット
ボード&キット
RH850/E2x 292pin Piggyback Board of RH850 Evaluation Platform
The RH850/E2X 292pin Piggyback Board supports all devices of the RH850/E2M and RH850/E2x-FCC1 series in 292-pin package. It can be used standalone or in combination with the mainboard of the RH850 Evaluation Platform. The modular RH850 Evaluation Platform, consisting of mainboards and piggyback... 続きを読む
RH850/E2x 373pin Piggyback Board of RH850 Evaluation Platform
The RH850/E2X 373pin Piggyback Board supports all devices of the RH850/E2M, RH850/E2H, RH850/E2UH, RH850/E2x-FCC1, and RH850/E2x-FCC2 series in 373pin-package. It can be used standalone or in combination with the mainboard of the RH850 Evaluation Platform. The modular RH850 Evaluation Platform,... 続きを読む
RH850/E2x 468pin Piggyback Board of RH850 Evaluation Platform
The RH850/E2X 468-pin Piggyback Board supports all devices of the RH850/E2H, RH850/E2UH, and RH850/E2x-FCC2 series in 468-pin package. It can be used standalone or in combination with the mainboard of the RH850 Evaluation Platform. The modular RH850 Evaluation Platform, consisting of mainboards... 続きを読む
RH850/F1x 48pin Piggyback Board of RH850 Evaluation Platform
The RH850/F1x 48-pin Piggyback Board supports all devices of the RH850/F1L and RH850/F1KM-S1 series in a 48-pin package. It can be used standalone or in combination with the mainboard of the RH850 Evaluation Platform. The modular RH850 Evaluation Platform, consisting of mainboards and piggyback... 続きを読む
RH850/F1x 64pin Piggyback Board of RH850 Evaluation Platform
The RH850/F1x 64-pin Piggyback Board supports all devices of the RH850/F1L and RH850/F1KM-S1 series in a 64-pin package.It can be used standalone or in combination with the mainboard of the RH850 Evaluation Platform. The modular RH850 Evaluation Platform, consisting of mainboards and piggyback... 続きを読む
RH850/F1x 80pin Piggyback Board of RH850 Evaluation Platform
The RH850/F1x 80-pin Piggyback Board supports all devices of the RH850/F1L and RH850/F1KM-S1 series in an 80-pin package. It can be used standalone or in combination with the mainboard of the RH850 Evaluation Platform. The modular RH850 Evaluation Platform, consisting of mainboards and piggyback... 続きを読む
RH850/F1x 100pin Piggyback Board of RH850 Evaluation Platform
The RH850/F1x 100-pin Piggyback Board supports all devices of the RH850/F1L, RH850/F1K, RH850/F1KM-S1, RH850/F1KM-S2 and RH850/F1KM-S4 series in an 100-pin package. It can be used standalone or in combination with the mainboard of the RH850 Evaluation Platform. The modular RH850 Evaluation... 続きを読む
RH850/F1x 144pin Piggyback Board of RH850 Evaluation Platform
The RH850/F1x 144-pin Piggyback Board supports all devices of the RH850/F1L, RH850/F1K, RH850/F1KM-S2, and RH850/F1KM-S4 series in a 144-pin package. It can be used standalone or in combination with the mainboard of the RH850 Evaluation Platform. The modular RH850 Evaluation Platform, consisting... 続きを読む
RH850/F1x, RH850/F1Kx 176-pin Piggyback Board of RH850 Evaluation Platform
The RH850/F1x 176-pin Piggyback Board supports all devices of the RH850/F1L and RH850/F1KM-S1 series in a 176-pin package. It can be used standalone or in combination with the mainboard of the RH850 Evaluation Platform. The modular RH850 Evaluation Platform, consisting of mainboards and... 続きを読む
RH850/F1x 233pin Piggyback Board of RH850 Evaluation Platform
The RH850/F1x 233-pin Piggyback Board supports all devices of the RH850/F1KM-S4 and RH850/F1KH-D8 series in a 233-pin package. It can be used standalone or in combination with the mainboard of the RH850 Evaluation Platform. The modular RH850 Evaluation Platform, consisting of mainboards and... 続きを読む
RH850/F1x 272pin Piggyback Board of RH850 Evaluation Platform
The RH850/F1x 272-pin Piggyback Board supports all devices of the RH850/F1KM-S4 and RH850/F1KH-D8 series in a 272-pin package. It can be used standalone or in combination with the mainboard of the RH850 Evaluation Platform. The modular RH850 Evaluation Platform, consisting of mainboards and... 続きを読む
RH850/F1x 324pin Piggyback Board of RH850 Evaluation Platform
The RH850/F1x 324-pin Piggyback Board supports all devices of the RH850/F1KH-D8 series in a 324-pin package. It can be used standalone or in combination with the mainboard of the RH850 Evaluation Platform. The modular RH850 Evaluation Platform, consisting of mainboards and piggyback boards, is a... 続きを読む
RH850/P1X 100pin Piggyback Board of RH850 Evaluation Platform
The RH850/P1X 100-pin Piggyback Board supports all devices of the RH850/P1M and RH850/P1M-E series in a 100-pin package. It can be used standalone or in combination with the mainboard of the RH850 evaluation platform. The modular RH850 evaluation platform, consisting of mainboards and piggyback... 続きを読む
RH850/P1X 144pin Piggyback Board of RH850 Evaluation Platform
The RH850/P1X 144-pin Piggyback Board supports all devices of the RH850/P1M and RH850/P1M-E series in a 144-pin (0.4mm pin pitch) package. It can be used standalone or in combination with the mainboard of the RH850 evaluation platform. The modular RH850 evaluation platform, consisting of... 続きを読む
RH850/P1X-C 80pin Piggyback Board of RH850 Evaluation Platform
The RH850/P1X-C 80-pin Piggyback Board supports all devices of the RH850/P1L-C series in an 80-pin package. It can be used standalone or in combination with the mainboard of the RH850 evaluation platform. The modular RH850 evaluation platform, consisting of mainboards and piggyback boards, is a... 続きを読む
RH850/P1X-C 100pin Piggyback Board of RH850 Evaluation Platform
The RH850/P1X-C 100-pin Piggyback Board supports all devices of the RH850/P1L-C series in a 100-pin package. It can be used standalone or in combination with the mainboard of the RH850 evaluation platform. The modular RH850 evaluation platform, consisting of mainboards and piggyback boards, is a... 続きを読む
RH850/P1X-C 144pin Piggyback Board of RH850 Evaluation Platform
The RH850/P1X-C 144-pin Piggyback Board supports all devices of the RH850/P1L-C and RH850/P1M-C series in a 144-pin package. It can be used standalone or in combination with the mainboard of the RH850 evaluation platform. The modular RH850 evaluation platform, consisting of mainboards and... 続きを読む
RH850/P1X-C 156pin Piggyback Board of RH850 Evaluation Platform
The RH850/P1X-C 156-pin Piggyback Board supports all devices of the RH850/P1M-C series in a 156-pin package. It can be used standalone or in combination with the mainboard of the RH850 evaluation platform. The modular RH850 evaluation platform, consisting of mainboards and piggyback boards, is a... 続きを読む
RH850/P1X-C 292pin Piggyback Board of RH850 Evaluation Platform
The Y-RH850-P1XC-292PIN-PB-T1-V2 Piggyback board supports all devices of the RH850/P1M-C and RH850/P1H-C series in a 292-pin package. It can be used standalone or in combination with the mainboard of the RH850 evaluation platform. The modular RH850 evaluation platform, consisting of mainboards... 続きを読む
RH850/P1X-C 404pin Piggyback Board of RH850 Evaluation Platform
The Y-RH850-P1XC-404PIN-PB-T1-V2 Piggyback board supports the emulation chip of the RH850/P1H-C series in a 404-pin package. It can be used standalone or in combination with the mainboard of the RH850 evaluation platform. The modular RH850 evaluation platform, consisting of mainboards and... 続きを読む
RH850/U2A 144pin Piggyback Board of RH850 Evaluation Platform
The RH850/U2A 144-pin Piggyback Board supports all devices of the RH850/U2A series in a 144-pin package. It can be used standalone or in combination with the mainboard of the RH850 evaluation platform. The modular RH850 evaluation platform, consisting of mainboards and piggyback boards, is a... 続きを読む
RH850/U2A 156pin Piggyback Board of RH850 Evaluation Platform
The RH850/U2A 156pin Piggyback Board supports all devices of the RH850/U2A series in 156pin-package. It can be used standalone or in combination with a mainboard of the RH850 evaluation platform. The modular RH850 evaluation platform consisting of mainboards and piggyback boards is a platform... 続きを読む
RH850/U2A 176pin Piggyback Board of RH850 Evaluation Platform
The RH850/U2A 176-pin Piggyback Board supports all devices of the RH850/U2A series in a 176-pin package. It can be used standalone or in combination with the mainboard of the RH850 evaluation platform. The modular RH850 evaluation platform, consisting of mainboards and piggyback boards, is a... 続きを読む
RH850/U2A 292pin Piggyback Board of RH850 Evaluation Platform
The RH850/U2A 292-pin Piggyback Board supports all devices of the RH850/U2A series in a 292-pin package. It can be used standalone or in combination with the mainboard of the RH850 evaluation platform. The modular RH850 evaluation platform, consisting of mainboards and piggyback boards, is a... 続きを読む
RH850/U2A 373pin Piggyback Board of RH850 Evaluation Platform
The RH850/U2A 373-pin Piggyback Board supports all devices of the RH850/U2A series in a 373-pin package. It can be used standalone or in combination with the mainboard of the RH850 evaluation platform. The modular RH850 evaluation platform, consisting of mainboards and piggyback boards, is a... 続きを読む
RH850/U2A 516pin Piggyback Board of RH850 Evaluation Platform
The RH850/U2A 516-pin Piggyback Board supports all devices of the RH850/U2A series in a 516-pin package. It can be used standalone or in combination with the mainboard of the RH850 evaluation platform. The modular RH850 evaluation platform, consisting of mainboards and piggyback boards, is a... 続きを読む
RH850/U2B 292pin Piggyback Board of RH850 Evaluation Platform
The RH850/U2B 292-pin piggyback board supports all devices of the RH850/U2B series in a 292-pin package. It can be used standalone or in combination with the mainboard of the RH850 evaluation platform. The modular RH850 evaluation platform, consisting of mainboards and piggyback boards, is a... 続きを読む
RH850/U2B 373pin Piggyback Board of RH850 Evaluation Platform
The RH850/U2B 373-pin piggyback board supports all devices of the RH850/U2B series in a 373-pin package. It can be used standalone or in combination with the mainboard of the RH850 evaluation platform. The modular RH850 evaluation platform, consisting of mainboards and piggyback boards, is a... 続きを読む
RH850/U2B 468pin Piggyback Board of RH850 Evaluation Platform
The RH850/U2B 468-pin piggyback board supports all devices of the RH850/U2B series in a 468-pin package. It can be used standalone or in combination with the mainboard of the RH850 evaluation platform. The modular RH850 evaluation platform, consisting of mainboards and piggyback boards, is a... 続きを読む
RH850 Generation 2 Mainboard of RH850 Evaluation System
The RH850 Generation 2 Mainboard provides communication interfaces to the RH850 Piggyback boards. The modular RH850 Evaluation System, comprising mainboards and piggyback boards, serves as a platform for evaluating the features and performance of Renesas' 32-bit RH850 microcontrollers.
RH850 Generation 1 Network Mainboard of RH850 Evaluation System
The RH850 Generation 1 Network Mainboard offers additional communication interfaces compared to the RH850 Generation 1 Base Mainboard. The modular RH850 Evaluation System, consisting of mainboards and piggyback boards, is a platform for evaluating the features and performance of Renesas 32-bit... 続きを読む
製品選択
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|
| Y-RH850-X1X-MB-T1-V1 | Active | Out of Stock | N/A | No | 3A991.a.2 | 8471.50.0150 |
| Y-RH850-X1X-MB-T1-V1-JP | Active | Out of Stock | N/A | No | 3A991.a.2 | 8471.50.0150 |