概要
説明
The HIP2103-4DEMO2Z module is a prototyping tool that uses the HIP2103 and the HIP2104 half-bridge drivers to control six on-board MOSFETs configured as a 3-phase bridge. This module is intended to drive a BLDC motor, but can be used in any application that requires any combination of 3 independent half bridges.
Included in this module is a 12-pin header that interfaces control signals to the customer-provided controller. Large diameter holes are also provided to connect this module to the external motor and to the high current voltage source.
特長
- Small, compact 3-phase bridge module
- VBAT (bridge voltage) range 5V to 40VDC
- Six high current on-board MOSFETs (60A)
- Large diameter holes for wire connections to motor and power source
- 12-pin through-hole header for signal connections to an external controller
- Clear area on the PCB backside to accommodate an optional heatsink
- Optimized PCB layout that can be used as a reference
アプリケーション
設計・開発
関連ボード&キット
ボード&キット
60V, 1A/2A Peak Half-Bridge Driver with 4V UVLO Evaluation Board
The HIP2103_4MBEVAL1Z is an evaluation board for the HIP2103 and HIP2104 half‑bridge MOSFET drivers. The tool consists of a motherboard and the HIP2103DBEVAL1Z and HIP2104DBEVAL1Z evaluation daughter cards. The motherboard includes an on‑board microcontroller used to generate the appropriate... 続きを読む
60V, 1A/2A Peak Half-Bridge Driver with 4V UVLO Demonstration Board
The HIP2103‑4DEMO1Z is a demonstration board with a microprocessor‑based controller used to evaluate the features of the HIP2103 and HIP2104. It supports three motor‑drive topologies: three‑phase operation for brushless DC (BLDC) motors, and full‑bridge and half‑bridge configurations for... 続きを読む
製品選択
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| HIP2103-4DEMO2Z | Active | In Stock | 1u | $51.12 | Available | Yes | EAR99 | 8473.30.1180 |
ビデオ&トレーニング
This video demonstrates the HIP2103 and HIP2104 half bridge drivers designed for three-phase, brush-less DC motors or other applications with similar loads.