概要
The HIP2103_4MBEVAL1Z is an evaluation board for the HIP2103 and HIP2104 half‑bridge MOSFET drivers. The tool consists of a motherboard and the HIP2103DBEVAL1Z and HIP2104DBEVAL1Z evaluation daughter cards. The motherboard includes an on‑board microcontroller used to generate the appropriate control inputs for the HIP2103 or HIP2104. The switching frequency, PWM duty cycle, and dead time generated by the microcontroller are user adjustable.
特長
- 60V maximum bootstrap supply voltage
- 3.3V and 12V LDOs with dedicated enable pins (HIP2104)
- 5µA sleep mode quiescent current
- 4V undervoltage lockout
- 3.3V or 5V CMOS compatible inputs with hysteresis
- Integrated bootstrap FET (replaces traditional bootstrap diode)
サンプル&ご購入
HIP2103_4MBEVAL1Z
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $63.49参考価格
ビデオ&トレーニング
This video demonstrates the HIP2103 and HIP2104 half bridge drivers designed for three-phase, brush-less DC motors or other applications with similar loads.