メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

概要

説明

The DA14531MOD-00DEVKT-P Bluetooth® Low Energy (LE) Development Kit Pro for the DA14531 SmartBond TINY™ module includes a motherboard, daughterboard, and cables. This kit is primarily used for software application development and power measurements.

The DA14531 daughterboard features an integrated semiconductor DA14531 SmartBond TINY™ module. The DA14531 SmartBond TINY™ module daughterboard has the capability of mounting a MikroBUS™ module. This DA14531 daughterboard comes in 58.43mm x 44.46mm dimensions.

The purpose of this daughterboard is to provide users with versatile connectivity and control options. It enables access to the DA14531 SmartBond TINY™ Module via UART or JTAG, and supports connection to a MikroBUS™ module. Users can interact with general-purpose LEDs and buttons, including a dedicated reset button. The board also features test points for all output signals supports stand-alone operation.

The DA14531 SmartBond TINY™ Module, based on the world’s smallest and lowest power Bluetooth 5.1 system-on-chip (SoC), brings the DA14531 SoC advantages to an integrated module. It just requires a power supply and a printed circuit board to build a Bluetooth application.

特長

  • Embedded printed antenna
  • RF port output (connector not included)
  • DA14531 power mode configuration switch (only for backward compatibility with DA1458x DK PRO motherboard)
  • Current measurement port to connect external measurement equipment
  • Onboard JTAG connector
  • Support for coin cell battery (battery holder not included)

アプリケーション

ドキュメント

設計・開発

関連ボード&キット

製品選択

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) Free
DA14531MOD-00F1DB-PActiveIn Stock1u | $16N/AYes