AC Servo Motor Control with Industrial Network Connections

This solution demonstrates a high-performance, highly integrated system design for industry automation. The Renesas RZ/T1 microprocessor (MPU) integrates the Arm® Cortex®-R4 processor with an FPU core, which was designed for real-time processing. It is capable of high-speed operation at up to 600MHz. A key advantage is that access does not need to be performed via cache memory. Tightly-coupled memory capable of real-time response processing enables high-speed access from the CPU without passing through the cache memory.

The high-performance power and analog system utilizes Renesas’ DC/DC, high-speed digital output photocouplers for the motor driver, as well as a high-performance isolated RS-485 transceiver to ensure a high-quality industrial solution.

System Benefits

  • RZ/T1 high integration for factory automation applications with a high performance MPU, R-In engine and encoder interface
  • High performance DC/DC, photocoupler and operational amplifier, RS-485 converter
System Block Diagram

Winning Combinations

Renesas’ complementary product portfolios of Analog + Power + Embedded Processing work together to deliver comprehensive solutions to our customers. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

See the benefits immediately with our “Winning Combinations” solutions