Features
- Low voltage single supply operation: VDD = 2.5V to 5.5V
- Low input offset voltage: VIO ≤ ±6.0mV
- Low input bias current: IB ≤ (1pA)
- Wide output voltage range: VOUT : VSS+0.1V to VDD-0.1V (at Io = 5mA)
- Supply current (per channel) : IDD = 0.75mA typical
- High slew rate: SR = 8V/μs typical
Description
The READ2304G is an input and output full-range dual CMOS operational amplifier that realizes high drivability and high slew rate. This IC can be used in minimum operating supply voltages from 2.5V and in a wide ambient temperature range from -40 °C to +105 °C.
The READ2304G is available in ultra-small 8-pin TSSOP and MSOP packages.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 2 |
| Temp. Range (°C) | -40 to +105 |
| Bandwidth (MHz) | 6 |
| Gain Min | 60dB |
| Offset Voltage (Max) (mV) | 6 |
| IBIAS (nA) | 0.001 |
| CMRR (dB) | 80 |
| Rail-to-Rail Input | Yes |
| Rail-to-Rail Output | Yes |
| Common Mode Input Voltage Range (V) | 1.8 - 5.5 |
| Output Voltage Swing Range (V) | VSS+0.2 - VDD-0.2 |
| IS per Amp (mA) | 0.75 |
| Single Supply Voltage Range (V) | 2.5 - 5.5 |
| Slew Rate (V/µs) | 8 |
| VS (Min) (V) | 2.5 |
| VS (Max) (V) | 5.5 |
| Topology [Rail 1] | - |
| Enable | - |
| Input Offset Voltage Vio (Max) (mV (±)) | 6 |
| Supply Current Icc/Idd (Max) (mA) | 0.75 |
| Qualification Level | Standard |
| Simulation Model Available | SPICE |
Application Block Diagrams
| Integrated Washer-Dryer System with PFC Integrated washer-dryer system with energy-efficient design, BLDC motor control, and IoT connectivity. | |
| Air Fryer Toaster Oven with Digital Controls Smart air fryer design supports sensors and uses touch HMI to deliver fast, healthy, perfectly cooked meals. | |
| Toaster Kettle Grill with Digital Controls This system enables faster, precise cooking with intuitive touch controls and display. | |
| Corded Stand Blender with Digital Controls Smart blender system with an intuitive UI and efficient motor control powered by an integrated MCU. | |
| Corded Hand Mixer Efficient, powerful corded hand mixer system with smart control and built-in safety features. | |
| 9-Axis Industrial Motor Control with Ethernet High-precision and efficient 9-axis motor control designed for robotics and industrial applications. | |
| Smart HMI System with Voice & Display Interfaces Smart HMI system with 32-bit MCU supports GUI, voice I/O, IoT connectivity, and fast development tools. | |
| Entry Level Voice & Vision AI System Cost-effective AI/ML system with Arm Cortex-M85 MCU, offering voice, image recognition, and secure connectivity. | |
| AC Drive & General Purpose Inverter System This system provides a basic configuration and essential components for AC drives and general purpose (GP) inverters. | |
| Smart Compost Maker Smart compost maker design featuring Wi-Fi, motor drive, and touch control for fast and efficient prototyping. | |
| Wi-Fi Connected Garage Door Controller Wi-Fi garage door controller offers smartphone control in SoftAP mode and easy prototyping options. | |
| 20kW 3-phase PFC Inverter The 3-phase PFC inverter uses Renesas MCUs for efficient control communication and supports up to 20kW power. | |
| Unified Speed Control Platform for BLDC Ceiling Fans A unified platform for BLDC ceiling fans offers diverse speed control options reducing inventory and BOM costs. | |
| Heat Pump Control System This heat pump system features motor control MCU, PLC, and Wi-Fi connectivity for optimized performance. | |
| Voice Control HMI with RISC-V ASSP Turnkey RISC-V voice HMI with multi-mic input, flexible outputs, and easy multi-language support. |
Applied Filters: