Skip to main content
Renesas Electronics Corporation

Overview

Description

The RZ/A Software Package for RZ/A microprocessors provides a software development kit to support HMI (Camera, Display, and GUI), recognition processing, and more. Includes device drivers, middleware, and sample programs for the RZ/A1LU, RZ/A1H, RZ/A2M, RZ/A3UL, and RZ/A3M microprocessor series.

Target Devices

Documentation

Design & Development

Sample Code

Functions and Details

 RZ/A3MRZ/A3ULRZ/A2MRZ/A1 (*1)RZ/A1H, RZ/A1LU
RTOSFreeRTOSAzureRTOS (ThreadX)FreeRTOSAzureRTOS (ThreadX)FreeRTOSAzure RTOS (ThreadX)FreeRTOSFreeRTOSFreeRTOSAzure RTOS (ThreadX)
Supported BoardEK-RZ/A3MEK-RZ/A3MRZ/A3UL-Evaluation-Board-KitRZ/A3UL-Evaluation-Board-KitRZ/A2M Evaluation Board KitGR-MANGOGR-MANGORenesas Starter Kit+ for RZ/A1HStream It! - RZGR-PEACHRenesas Starter Kit+ for RZ/A1H
Stream It! - RZ
Cameralens
(UVC)
lenslens
(UVC)
lenslenslens
(UVC)
lenslenslens
Displaylenslenslenslens
(GUIX)
lenslenslens
(GUIX)
lenslenslenslens
(GUIX)
2D Graphicslens
(D/ave2D)
lens
(D/ave2D)
lenslenslenslens
Ethernetlens
(FreeRTOS+TCP)
lens
(NetX Duo)
lens
(FreeRTOS+TCP)
lens
(NetX Duo)
lens
(lwIP)
lens
(lwIP)
lens
(lwIP)
lens
(NetX Duo)
Wi-Filens
(*2)
USBlenslens
(USBX)
lenslens
(USBX)
lenslenslens
(USBX)
lenslenslenslens
(USBX)
SD Memory Card/SDIOlenslenslenslenslens
(*3)
lens
(*3)
lenslens
(*4)
Filesystemlens
(FreeRTOS+FAT)
lens
(FileX)
lens
(FreeRTOS+FAT)
lens
(FileX)
lens
(FatFS)
lens
(FatFS)
lens
(FileX)
lens
(FatFS)
lens
(FatFS)
lens
(FatFS)
lens
(FileX)
DetailsLearn moreLearn moreLearn moreLearn moreLearn moreLearn moreLearn moreLearn moreLearn moreLearn moreLearn more

lens Supported, or equivalent functionality is supported | — Unsupported |

*1: RZ/A1: RZ/A1H, RZ/A1M, RZ/A1L, RZ/A1LU, RZ/A1LC
*2: To use the Wi-Fi function, need to connect Silex SX-SDMAC via SDIO or Digilent Pmod EPS32 module via UART.
*3: If UHS-l mode support is needed, please contact us. SD Host/Ancillary Product License Agreement (SD HALA) is required to develop SD host-related products.
*4: If SD support is needed, please contact us. SD Host/Ancillary Product License Agreement (SD HALA) is required to develop SD host-related products.

(Remarks)
IAR C/C++ Compiler™ is a trademark of IAR Systems AB.
Arm® is a registered trademark of Arm Ltd.
All names of products or services are trademarks or registered trademarks of their respective owners.

Support

Support Communities

  1. Low frame rate in video capture with Stream-it 2 SDK

    Hello, I am using a Stream-it 2, and the camera application of the RZ/A1 software development kit ("SDK for Camera", CMSIS-RTOS RTX) which I found here: www.renesas.com/.../rza1-software-development-kit.html The time needed to capture one QVGA frame is 90 ...

    Jan 29, 2019
  2. Is there an example of FileX RAM with msd USB for GR-MANGO or RZ/A2M evaluation kit?

    Hello All, I have an GR-Mango board and RZ/A2M evaluation kit.On both board, Azure RTOS is running. Now, I am looking for an example of FileX RAM with msd USB for either GR-MANGO or RZ/A2M evaluation kit. Please let me know, if there ...

    Feb 19, 2024
  3. [RZ/A SDK (CMSIS-RTOS RTX) ] Sample doesn't work on RZ/A LU

    Hi,   I just have bought a stream it v2.30 board with RZ/A LU. And I downloaded the SDK  (CMSIS-RTOS RTX) to use camera.  (https://www.renesas.com/eu/en/products/software-tools/software-os-middleware-driver/software-package ...

    Oct 2, 2018
View All Results from Support Communities (12)

Knowledge Base

  1. RZ/A Series: Software Package

    A table of software packages for each RZ/A series product is shown at the bottom of the Renesas web page below. Please refer to this page.https://www.renesas.com/us/en/software-tool/rza-software-development-kit#tools_support

    May 27, 2025
  2. RZ/A: Sample Applications for Camera-GUI-Display

    Software development kit (SDK) providing consistent support for camera input, LCD output, and image adjustment."QE for Display" and "QE for Camera" tools allowing camera/display adjustments to be configured graphically with real-time feedback.Seamless integration with the TES Guiliani GUI framework enabling designers to create GUIs for ...

    Oct 16, 2018
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?