Overview
The EK-RA4M2 evaluation kit enables users to effortlessly evaluate the features of the RA4M2 MCU Group and develop embedded systems applications using Renesas' Flexible Software Package (FSP) and e2 studio IDE. Utilize rich on-board features along with your choice of popular ecosystem add-ons to bring your big ideas to life.
Getting Started
Running the Quick Start Example Project
- The EK-RA4M2 board comes pre-programmed with a quick start example project (source code provided in the EK-RA4M2 example project bundle).
- Power up the EK-RA4M2 board through the USB debug port (J10) using the micro USB device cable connected to a 5V power source. The white power LED will light up.
- The quick start example project will begin to execute blinking the blue user LED.
- Refer to the EK-RA4M2 Quick Start Guide to explore additional functionality of the quick start example project.
Developing Embedded Applications
- Modifying the quick start example project – refer to the EK-RA4M2 Quick Start Guide for instructions on importing, modifying, and building the quick start example project.
- Start with one of the many other example projects (provided in the EK-RA4M2 example project's bundle) – choose from many example projects to learn about different peripherals of the RA4M2 MCU group. These example projects can serve as excellent starting points for you to develop your custom applications.
Building Custom Hardware
- Start by building a functional prototype - utilize the EK-RA4M2 board with your choice of ecosystem add-ons.
- Build custom hardware – develop custom hardware by referring to the design and manufacturing information provided in the EK-RA4M2 design package.
Features
- Special Feature Access
- 32MB external Quad-SPI Flash
- MCU Native Pin Access
- R7FA4M2AD3CFP MCU
- 100MHz, Arm Cortex®-M33 core
- 512KB Code Flash, 128KB SRAM
- 100 pins, LQFP package, 14mm x 14mm x 1.70mm, 0.5mm pitch
- Native pin access through prototype friendly male headers
- MCU and USB current measurement points
- Ecosystem & System Control Access
- USB full speed host and device
- Multiple 5V input sources
- USB (debug, full speed)
- External power supply
- SEGGER J-LinkTM on-board programmer and debugger
- Debug modes
- Debug on-board (SWD) – via J-Link
- Debug out (SWD) – via J-Link
- Debug in (ETM, SWD & JTAG) – via J-Link, Arm® Keil® ULINKTM, IAR I-jetTM, Renesas E2/E2 Lite, etc.
- User LEDs and buttons
- Three user LEDs (red, blue, green)
- Power LED (white) indicating availability of regulated power
- Debug LED (yellow) indicating the debug connection
- Two user buttons
- One reset button
- Five most popular ecosystem expansions
- MikroElektronika™ mikroBUS connector
- SparkFun® Qwiic® connector
- Two SeeedGrove® system (I2C and analog) connectors
- Two Digilent Pmod™ (SPI and UART) connectors
- Arduino™ (Uno R3) connector
- MCU boot configuration
Getting Started
Explore Ready-to-Run Solutions
Sample & Buy
Evaluation Kit for RA4M2 MCU Group
| Description: | Evaluation Kit for RA4M2 MCU Group |
| HTS (US): | 8471.50.0150 |
| ECCN (US): | 3A991.a.2 |
| SPQ: | 1 |
| Pb (Lead) Free: | No |
| Assembly Location: | UNITED KINGDOM |
Add-on Hardware
Evaluation Kit for RA4M1 MCU Group
Evaluation Kit for RA4M3 MCU Group
Videos & Training
Kickstart IoT and embedded systems development using Renesas EK-RA4M2 and EK-RA4M3, Evaluation Kits for RA4M2 and RA4M3 MCU Groups. Familiarize yourself with the kit architecture, key features, quick start example project, and many useful resources to begin innovating quickly.
Additional Videos
News & Blog Posts
Blog Post Mar 30, 2022 |
Blog Post Jan 28, 2022 |
Blog Post Jan 28, 2022 |
Blog Post Nov 18, 2021 |
Blog Post Nov 11, 2021 |
Support
Support Communities
- I-003 Introduction to FSP FreeRTOS Course Materials FSP 450 EK-RA4M2
Materials for I-003 Intro to FreeRTOS Course for FSP 450 and EK-RA4M2
- EK-RA4M2 debug out mode doesn't work with custom board RA6M5
Hi everyone, I try to use EK-RA4M2 debug out mode for debugging chip R7FA6M5AH3CFC on my PCB. But it doesn't work. The e2 studio report a issue that CPU_REG_SET(): Register 0 is already marked as valid. What does it mean? Does EK-RA4M2 debug out mode ...
Jul 8, 2024 - From evaluation board EK-RA4M2 (with R7FA4M2AD3CFP) to a custom board with the same microcontroller...
Hi people, as you can guess from the subject of this post I faced some problems with the custom board even with a minimal application (led blinking). I can program successfully the custon board using a USB-serial FTDI232 converter. The relevant pins of FTDI converter are conneted with the ...
Aug 12, 2021
Knowledge Base
- RA Family: How to use the Debug Out function of J-Link OB on EK (Evaluation Kit)
Last Updated: 12/14/2023 Question: How to use the Debug Out function of J-Link OB on EK (Evaluation Kit) Answer: Renesas has equipped each EK (Evaluation Kit) for RA MCUs, such as EK-RA2E1, EK-RA2E2, EK-RA2L1, EK-RA2A1, etcEK-RA4M1、EK-RA4M2、EK-RA4M3 ...
Dec 14, 2023 - RA Family: 16-Bit boundary byte swap in Macronix OSPI Memory DTR (DDR) Mode
... DTR read MX25LM51245G (OSPI)(EK-RA6M4, EK-RA6M5) 0x12345678 N/A N/A 0x12345678 0x34127856 MX25L25645G (QSPI)(EK-RA6M3, EK-RA6M4, EK-RA6M5, EK-RA4M2, EK-RA4M3) 0x12345678 0x12345678 0x12345678 N/A N/A MX25LW51245G (OSPI)(EK-RA8P1) 0x12345678 N/A N/A N ...
Sep 5, 2025 - RA and FSP Curriculum: I-003 Introduction to FSP FreeRTOS Lab
... Introduction to FSP FreeRTOS- an overview presentation covering the key features of FreeRTOS and a hands-on lab using FSP and the EK-RA6M4 or EK-RA4M2 kit. The lab illustrates the FSP implementation of key RTOS elements such as: threads/tasks, priorities, task handles, task properties, message queues ...
Aug 9, 2023
