Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

RAA2P3200 Inductive Position Sensor Product Overview

RAA2P3200 Inductive Position Sensor Product Overview
Feb 6, 2026

About This Video

Unlock the capabilities of the RAA2P3200 single‑coil inductive position sensor, delivering fast 600K‑rpm performance, up to 14‑bit resolution, AGC, and robust stray‑field immunity for motor control, robotics, and industrial systems. Learn how Renesas’ web‑based Coil Optimizer simplifies custom coil design with guided templates, simulation, and rapid layout optimization, making precision sensing easier than ever.