| Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
|---|---|---|---|---|---|---|---|---|---|---|
| HMH576 | FCBGA | 576 | 240 | PLASTIC | No | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
| HMH784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 2.75mm | 1.00mm | |
| HPK | CLCC | 68 | HERMETIC | HERMETIC | Yes | 24.13mm | 24.13mm | 0.00mm | 0.00mm | |
| HQ | VFBGA | 86 | Yes | |||||||
| HR400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 3.34mm | 1.00mm | |
| HSG | D14.3 | SBDIP | 14 | HERMETIC | HERMETIC | Yes | 19.00mm | 7.37mm | 2.41mm | 2.54mm |
| HSJ | D16.3 | SBDIP | 16 | HERMETIC | HERMETIC | Yes | 20.32mm | 7.49mm | 2.41mm | 2.54mm |
| HSZ | D24.6 | SBDIP | 24 | HERMETIC | HERMETIC | Yes | 30.48mm | 14.99mm | 2.41mm | 2.54mm |
| HVQ | D14.3 | SBDIP | 14 | HERMETIC | HERMETIC | Yes | 19.00mm | 7.49mm | 2.41mm | 2.54mm |
| HVR | D24.6 | SBDIP | 24 | HERMETIC | HERMETIC | Yes | 30.48mm | 15.11mm | 2.41mm | 2.54mm |
| HVS | D24.6 | SBDIP | 24 | HERMETIC | HERMETIC | Yes | 30.48mm | 15.11mm | 2.41mm | 2.54mm |
| HVW | D40.6 | SBDIP | 40 | HERMETIC | HERMETIC | Yes | 50.80mm | 15.11mm | 2.41mm | 2.54mm |
| HVX | D40.6 | SBDIP | 40 | HERMETIC | HERMETIC | Yes | 50.80mm | 15.11mm | 2.41mm | 2.54mm |
| HVZ | D28.6 | SBDIP | 28 | HERMETIC | HERMETIC | Yes | 35.56mm | 15.11mm | 2.41mm | 2.54mm |
| HWA | K24.A | CFP | 24 | HERMETIC | HERMETIC | Yes | 15.24mm | 10.16mm | 0.00mm | 1.27mm |
| HWL | K24.A | CFP | 24 | HERMETIC | HERMETIC | Yes | 15.24mm | 10.16mm | 0.00mm | 1.27mm |
| HWM | K24.A | CFP | 24 | HERMETIC | HERMETIC | Yes | 15.24mm | 10.16mm | 0.00mm | 1.27mm |
| HWN | K42.A | CFP | 42 | HERMETIC | HERMETIC | Yes | 26.92mm | 16.26mm | 0.00mm | 1.27mm |
| HWY | K14.A | CFP | 14 | HERMETIC | HERMETIC | Yes | 9.50mm | 6.35mm | 0.00mm | 1.27mm |
| HXA | D40.6 | SBDIP | 40 | HERMETIC | HERMETIC | Yes | 50.80mm | 15.11mm | 2.41mm | 2.54mm |
| HXC | D20.3 | SBDIP | 20 | HERMETIC | HERMETIC | Yes | 25.40mm | 7.49mm | 2.41mm | 2.54mm |
| HXG | G48.A | NA | 48 | HERMETIC | Yes | 20.32mm | 20.32mm | |||
| HXH | D28.6 | SBDIP | 28 | HERMETIC | HERMETIC | Yes | 35.56mm | 15.11mm | 2.41mm | 2.54mm |
| HXL | CPGA | 85 | HERMETIC | HERMETIC | Yes | 27.94mm | 27.94mm | 0.00mm | 0.00mm | |
| JA4 | CLCC | 4 | G | HERMET | Yes | 3.30mm | 2.60mm | 1.00mm | 0.00mm | |
| JAB | J20.C | NA | 20 | HERMETIC | Yes | 10.92mm | 7.24mm | |||
| JD4 | CLCC | 4 | G | HERMET | Yes | 2.50mm | 2.00mm | 0.80mm | 0.75mm | |
| JD6 | CLCC | 6 | G | HERMET | Yes | 2.50mm | 2.00mm | 0.80mm | 0.75mm | |
| JD8 | CLCC | 8 | G | HERMET | Yes | 7.00mm | 5.00mm | 1.70mm | 2.54mm | |
| JDC | J20.B | NA | 20 | HERMETIC | Yes | 8.89mm | 8.89mm | |||
| JDK | J20.A | CLCC | 20 | HERMETIC | HERMETIC | Yes | 8.89mm | 8.89mm | 0.00mm | 1.27mm |
| JDL | J44.A | CLCC | 44 | HERMETIC | HERMETIC | Yes | 16.51mm | 16.51mm | 0.00mm | 1.27mm |
| JDM | J16.A | CLCC | 16 | HERMETIC | Yes | 7.62mm | 7.62mm | 1.52mm | 1.27mm | |
| JE4 | CLCC | 4 | G | HERMET | Yes | 5.00mm | 3.20mm | 0.90mm | 2.54mm | |
| JJD | CLCC | 64 | HERMETIC | HERMETIC | Yes | 17.78mm | 17.78mm | 0.00mm | 0.00mm | |
| JS4 | CLCC | 4 | G | HERMET | Yes | 5.00mm | 3.20mm | 1.10mm | 2.54mm | |
| JS6 | CLCC | 6 | G | HERMET | Yes | 5.00mm | 3.20mm | 1.10mm | 2.54mm | |
| JSA | J3.A | CLCC | 3 | HERMETIC | HERMETIC | Yes | 10.16mm | 7.52mm | 2.97mm | 3.81mm |
| JSB | J3.A | CLCC | 3 | HERMETIC | HERMETIC | No | 10.16mm | 7.52mm | 2.97mm | 3.81mm |
| JSC | J4.A | CLCC | 4 | HERMETIC | HERMETIC | Yes | 8.99mm | 4.70mm | 1.83mm | 0.00mm |
| JSD | J4.A | CLCC | 4 | HERMETIC | HERMETIC | Yes | 8.99mm | 4.70mm | 1.83mm | 0.00mm |
| JSE | J8.A | CLCC | 8 | HERMETIC | HERMETIC | Yes | 5.99mm | 5.99mm | 1.78mm | 1.40mm |
| JSF | J4.B | CLCC | 4 | HERMETIC | Yes | 7.59mm | 5.31mm | 1.83mm | 0.00mm | |
| JSH | J18.C | CLCC | 18 | HERMETIC | Yes | 7.62mm | 7.62mm | 1.73mm | 0.00mm | |
| JSW8 | CLCC | 8 | G | HERMET | Yes | 3.20mm | 2.50mm | 0.95mm | 2.10mm | |
| JU4 | CLCC | 4 | G | HERMET | Yes | 7.00mm | 5.00mm | 1.30mm | 5.08mm | |
| JU6 | CLCC | 6 | G | HERMET | Yes | 7.00mm | 5.00mm | 1.30mm | 2.54mm | |
| JX6 | CLCC | 6 | G | HERMET | Yes | 3.20mm | 2.50mm | 0.90mm | 2.10mm | |
| JX8 | CLCC | 8 | G | HERMET | Yes | 5.00mm | 3.20mm | 1.10mm | 1.27mm | |
| KAG20 | SSOP | 20 | G | PLASTIC | Yes | 8.73mm | 3.90mm | 1.54mm | 0.64mm |