Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

HQ (VFBGA 86)

TitleInformation
Package Description
Descriptive text for this package.
86-VFBGA 6.0 x 6.0 x 0.82 mm Body 0.55 mm
Package Status
Active
Package Type
VFBGA
Package Code
The unique identifier of this package.
HQ
Lead Count
86
Pb (Lead) Free
Yes
Length
6mm
Pb Free Category
e8 SnAgCuNi
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.82mm
Pitch
0.55mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.0 x 6.0 x 0.82
3D illustration featuring top and bottom views of VFBGA IC chip package with 86 lead count

Support