Skip to main content

Package Search

Enter a full or partial package number.
Package Name Package Type Lead Count Category Class Pb (Lead) Free Length Width Thickness Pitch
QAC Q156.14X20 LQFP 156 PLASTIC PLASTIC Yes 19.99mm 14.00mm 1.40mm 0.41mm
QAD Q64.10X10D TQFP 64 PLASTIC Yes 10.01mm 10.01mm 1.00mm 0.50mm
QAE Q64.10X10H TQFP-EP 64 PLASTIC Yes 10.01mm 10.01mm 0.99mm 0.51mm
QAH Q44.10X10 MQFP 44 PLASTIC PLASTIC Yes 10.01mm 10.01mm 2.02mm 0.80mm
QAJ Q44.10X10 MQFP 44 PLASTIC PLASTIC Yes 10.01mm 10.01mm 2.02mm 0.80mm
QAN Q44.10X10 MQFP 44 PLASTIC PLASTIC Yes 10.01mm 10.01mm 2.02mm 0.80mm
QAP Q44.10X10 MQFP 44 PLASTIC PLASTIC Yes 10.01mm 10.01mm 2.02mm 0.80mm
QAQ Q44.10X10A TQFP-EP 44 PLASTIC PLASTIC Yes 10.01mm 10.01mm 0.00mm 0.00mm
QAR Q44.10X10A TQFP-EP 44 PLASTIC PLASTIC Yes 10.01mm 10.01mm 0.00mm 0.00mm
QAS Q80.10X10 LQFP 80 PLASTIC PLASTIC Yes 9.98mm 9.98mm 0.00mm 0.00mm
QAT Q80.10X10 LQFP 80 PLASTIC PLASTIC Yes 9.98mm 9.98mm 0.00mm 0.00mm
QBA Q64.10X10D TQFP 64 PLASTIC Yes 10.01mm 10.01mm 1.00mm 0.50mm
QDA Q64.14X14 MQFP 64 PLASTIC PLASTIC Yes 14.00mm 14.00mm 0.18mm 0.80mm
QDC Q64.14X14 MQFP-HS 64 PLASTIC PLASTIC Yes 14.00mm 14.00mm 0.18mm 0.80mm
QED Q128.14X14 LQFP 128 PLASTIC PLASTIC Yes 14.00mm 14.00mm 1.40mm 0.40mm
QEE Q128.14X14 LQFP 128 PLASTIC PLASTIC Yes 14.00mm 14.00mm 1.40mm 0.40mm
QEF Q128.14X14 LQFP 128 PLASTIC PLASTIC Yes 14.00mm 14.00mm 1.40mm 0.40mm
QGS Q80.14X20 MQFP 80 PLASTIC PLASTIC Yes 19.99mm 14.00mm 2.70mm 0.80mm
QHR Q100.14X20 MQFP 100 PLASTIC PLASTIC Yes 19.99mm 14.00mm 2.72mm 0.65mm
QHU Q100.14X20 MQFP-HS 100 PLASTIC PLASTIC Yes 19.99mm 14.00mm 2.72mm 0.65mm
QHX ADT001 PQFP 100 PLASTIC PLASTIC Yes 14.00mm 19.99mm 0.00mm 0.00mm
QHY ADT001 PQFP 100 PLASTIC PLASTIC Yes 14.00mm 19.99mm 0.00mm 0.00mm
QJH Q120.28X28 MQFP-HS 120 PLASTIC PLASTIC Yes 27.94mm 27.94mm 3.42mm 0.80mm
QKE Q160.28X28 NA 160 PLASTIC Yes 27.94mm 27.94mm 0.16mm
QKG Q160.28X28 NA 160 PLASTIC Yes 27.94mm 27.94mm 0.16mm
QKP Q160.28X28 NA 160 PLASTIC Yes 27.94mm 27.94mm 0.16mm
QKT ADT001 MQFP 160 PLASTIC Yes 27.99mm 27.99mm
QKU ADT001 MQFP 160 PLASTIC Yes 27.99mm 27.99mm
QKV ADT001 PQFP 160 PLASTIC PLASTIC Yes 27.99mm 27.99mm 0.00mm 0.00mm
QLE Q208.28X28D PQFP-HS 208 PLASTIC PLASTIC Yes 27.99mm 27.99mm 3.32mm 0.50mm
QLF ADT001 PQFP 208 PLASTIC PLASTIC Yes 27.99mm 27.99mm 0.00mm 0.00mm
QLG ADT001 LQFP 208 PLASTIC PLASTIC Yes 27.99mm 27.99mm 0.00mm 0.00mm
QLH Q208.28X28E PQFP-HS 208 PLASTIC PLASTIC Yes 27.99mm 27.99mm 3.32mm 0.50mm
QLJ Q160.24X24 LQFP 160 PLASTIC PLASTIC Yes 24.00mm 24.00mm 1.40mm 0.50mm
QLK ADT001 LQFP 160 PLASTIC PLASTIC Yes 0.00mm 0.00mm 0.00mm 0.00mm
QMB Q48.7X7A LQFP 48 PLASTIC PLASTIC Yes 7.01mm 7.01mm 0.00mm 0.50mm
QMD Q48.7X7D LQFP 48 PLASTIC Yes 7.01mm 7.01mm 0.00mm 0.50mm
QMM Q48.7X7 TQFP 48 PLASTIC PLASTIC Yes 7.01mm 7.01mm 0.00mm 0.00mm
QMN Q32.7X7 TQFP 32 PLASTIC PLASTIC Yes 7.01mm 7.01mm 1.00mm 0.80mm
QMP Q48.7X7B TQFP-EP 48 PLASTIC PLASTIC Yes 7.01mm 7.01mm 0.00mm 0.50mm
QMR Q44.7X7 LQFP 44 PLASTIC PLASTIC Yes 7.01mm 7.01mm 1.40mm 0.50mm
QMS Q64.7X7 LQFP 64 PLASTIC PLASTIC Yes 7.01mm 7.01mm 1.40mm 0.40mm
QMT Q48.7X7 TQFP 48 PLASTIC Yes 7.01mm 7.01mm 1.00mm 0.50mm
QMW Q48.7X7C TQFP-EP 48 PLASTIC Yes 7.01mm 7.01mm 1.00mm 0.50mm
QMZ Q48.7X7 TQFP 48 PLASTIC PLASTIC Yes 7.01mm 7.01mm 0.00mm 0.00mm
QNA Q64.10X10D TQFP 64 PLASTIC PLASTIC Yes 10.01mm 10.01mm 1.00mm 0.50mm
QNB Q64.10X10D TQFP 64 PLASTIC PLASTIC Yes 10.01mm 10.01mm 1.00mm 0.50mm
QNC Q64.10X10K TQFP 64 PLASTIC PLASTIC Yes 10.01mm 10.01mm 1.00mm 0.50mm
QND Q64.10X10D TQFP 64 PLASTIC Yes 10.01mm 10.01mm 1.00mm 5.00mm
QNE Q64.10X10J TQFP-EP 64 PLASTIC Yes 10.01mm 10.01mm 1.00mm 5.00mm