Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

PRSP0004AC-A (LSOP 4)

TitleInformation
Pkg. Name
Name used to describe Renesas packages.
PRSP0004AC-A
Package Description
Descriptive text for this package.
4-LSOP 3.8 x 10.2 x 2.1 mm 2.54 mm Pitch
Package Status
Active
Package Type
LSOP
Package Code
The unique identifier of this package.
PRSP0004AC-A
Lead Count
4
Pb (Lead) Free
Yes
Length
3.8mm
Width
10.2mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.1mm
Pitch
2.54mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.8 x 10.2 x 2.1
3D illustration featuring top and bottom views of LSOP chip package with 4 lead count.

Support