| Title | Information |
|---|---|
| Package Description Descriptive text for this package. | 3-PQFN 8 x 8 x 1.97 mm 4.75 P |
| Package Status | Active |
| Package Type | PQFN |
| Package Code The unique identifier of this package. | PQFN88-PP |
| Lead Count | 3 |
| Pb (Lead) Free | Yes |
| Length | 8mm |
| Width | 8mm |
| Thickness Seated height or Package height (Please check the outline drawing) | 1.97mm |
| Pitch | 4.75mm |
| Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5 | 8 x 8 x 1.97 |

Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.