Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

Linux Software Packages for RZ/T2H and RZ/N2H. Please read the release note before using this product.

The RZ/T2H, RZ/N2H Board Support Package is the basic software package for running Linux on the RZ/T2H Evaluation Board Kit or RZ/N2H Evaluation Board Kit. To start evaluating a Linux environment, first download the RZ/T2H, RZ/N2H Board Support Package from the download link.

Other related packages are intended to be used with the RZ/T2H, RZ/N2H Board Support Package.

The related packages include examples for using industrial Ethernet protocols and frameworks to accelerate Ethernet communication.

Note:
The package uses open-source software. It is provided “AS IS” with no warranty and the license is described in the source code. Please check the contents of the license, and carefully consider the applicability of this software to your product.

Features

  • Linux Kernel
  • Device Drivers
  • Industrial Network

Release Information

  • Dec 27, 2024: 5.10-CIP version BSP V1.0.1
  • Nov 26, 2024: 5.10-CIP version BSP V1.0.0

Target Devices

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 35.19 MB
RZ/T2H and RZ/N2H Board Support Package is the package for running Linux on RZ/T2H and RZ/N2H Evaluation Board Kit. Linux kernel version is 5.10 and Yocto project is dunfell. This package covers Linux environment setup, BSP build using Yocto, SD card preparation, board configuration, bootloader flashing, and Linux startup. It also includes SDK creation, application development, optional Docker and eMMC/eSD boot instructions.
Software & Tools - Other 7Z 915.96 MB
Software & Tools - Evaluation Software
Log in to Download ZIP 1.01 MB
RZ/T2H and RZ/N2H Time-sensitive Network Package is the package for evaluating TSN functions on RZ/T2H and RZ/N2H Evaluation Board Kit. This package covers building the BSP, configuring TSN related protocols such as PTP, TDMA, LLDP, YANG/NETCONF, EAP, and testing real-time Ethernet communication. Step-by-step instructions and open-source tools are provided for each protocol.
Software & Tools - Other ZIP 3 KB
Software & Tools - Evaluation Software
Log in to Download ZIP 134.45 MB
Software & Tools - Evaluation Software
Log in to Download ZIP 134.45 MB
Software & Tools - Evaluation Software
Log in to Download ZIP 3.18 MB
Software & Tools - Evaluation Software
Log in to Download ZIP 793 KB
Software & Tools - Evaluation Software
Log in to Download ZIP 1.65 MB
9 items
Type Title Date
Release Note PDF 357 KB
The RZ/T2H, RZ/N2H Board Support Package release note provides details including package contents, key updates, and important usage notes. It also directs users to supporting documents with step-by-step instructions for building the BSP and booting the evaluation boards.
Application Note
Log in to Download ZIP 10.44 MB
BSP Manual Set is a software user's manual that describes the function and interface specifications of driver module in Linux environment. These manuals cover the interfaces for Kernel Core, DMAC, GPIO, WDT, CMT, CMTW, RTC, Ethernet Subsystem, USB2.0, PCIe, SCI, I2C, RSPI, SD, MMC, MTU3, POE3, GPT, POEG, CANFD, LCDC, ADC, TSU.
Release Note PDF 164 KB
The RZ/T2H, RZ/N2H Time-Sensitive Network Package release note outlines version 1.0.3, highlighting package contents, updates, and key considerations. It also points to supporting documents with guidance on the Board Support Package, including instructions to build the BSP and boot the evaluation boards.
Release Note PDF 162 KB
Release Note PDF 143 KB
Release Note PDF 147 KB
Application Note PDF 771 KB
AI-generated Summary: The guide explains how to install and configure CODESYS and its runtime environment on Windows PCs and Renesas RZ/T2H and RZ/N2H evaluation boards. It details the required hardware and software environments, including Linux and Windows host PCs, terminal software, and drivers. Instructions cover building the Board Support Package (BSP) with necessary packages for CODESYS runtime, booting the evaluation board, and managing image files generated during the build process. The document supports developers in setting up a complete development environment for embedded Linux platforms using Renesas hardware.
7 items

Related Boards & Kits