Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Frequency range: 15MHz to 2100MHz
  • Output types: CML, LVDS, LVPECL, HCSL
  • Phase jitter (12kHz to 20MHz): 120fs typical
  • Supply voltage: 1.8V, 2.5V, or 3.3V
  • Package options:
    • 3.2mm × 2.5mm × 1.0mm
    • 5.0mm × 3.2mm × 1.2mm
    • 7.0mm × 5.0mm × 1.8mm
  • Frequency stability: ± 25ppm
    • Operating temperatures: -40 °C to +85 °C
  • Frequency stability: ± 50ppm
    • Operating temperatures: -40 °C to +105 °C

Description

The XP is a quartz-based PLL clock oscillator family with <150fs phase jitter. It is ideal for enterprise-level equipment that demand very low noise, stable, and accurate timing/clock sources. The XP quartz-based PLL oscillator's key focus is on noise reduction technologies. Typical phase jitter is 120fs over 12kHz to 20MHz bandwidth. The devices are available in a wide frequency range from 15MHz to 2100MHz.

Short lead time, low noise, wide frequency range, excellent ambient performance, and very little engineering effort to incorporate this into your design make the XP family an excellent choice over conventional technologies. The XP family has stabilities as tight as ±25ppm for -40 °C to +85 °C and ±50ppm for -40 °C to +105 °C. This XP family provides extremely quick delivery for both standard and custom frequencies.

Customize Your Oscillator Now

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
FunctionXO
Output TypeCML, LVDS, LVPECL, HCSL, LVDS, HCSL, LVPECL, LVDS, CML, HCSL
Output Freq Range (MHz)15 - 2100
Supply Voltage (V)1.8 - 1.8, 2.5 - 2.5, 3.3 - 3.3
Phase Jitter Max RMS (ps)0.15
Freq. Stability Total (± PPM)25, 50
Temp. Range (°C)-40 to +105°C, -40 to 85°C
Product CategoryCrystal Oscillators

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
5.0 × 3.2 × 1.2
3.2 × 2.5 × 1.0
CLCC7.0 x 5.0 x 1.782.54
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Applied Filters: