Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | CLCC |
| Pkg. Code: | JD8 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 7.0 x 5.0 x 1.7 |
| Pitch (mm): | 2.54 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 8 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Output Type | LVPECL, LVDS, CML, HCSL |
| Output Freq (MHz) | 312.5 |
| Pkg. Dimensions (mm) | 7.0 x 5.0 x 1.7 |
| Freq. Stability Total (± PPM) | 25 |
| Pitch (mm) | 2.54 |
| Reel Size (in) | 7 |
| Supply Voltage (V) | 3.3 - 3.3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e4 Au |
| Temp. Range (°C) | -40 to 85°C |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| Family Name | XP |
| Function | XO |
| Grade | AEC-Q200 |
| Length (mm) | 7 |
| Longevity | 2040 Apr |
| MOQ | 1000 |
| Output Freq Range (MHz) | 15 - 2100 |
| Phase Jitter Max RMS (fs) | 150 |
| Phase Jitter Max RMS (ps) | 0.15 |
| Pkg. Type | CLCC |
| Price (USD) | $8.8856 |
| Product Category | Crystal Oscillators |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 1000 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Thickness (mm) | 1.7 |
| Width (mm) | 5 |
The XP is a quartz-based PLL clock oscillator family with <150fs phase jitter. It is ideal for enterprise-level equipment that demand very low noise, stable, and accurate timing/clock sources. The XP quartz-based PLL oscillator's key focus is on noise reduction technologies. Typical phase jitter is 120fs over 12kHz to 20MHz bandwidth. The devices are available in a wide frequency range from 15MHz to 2100MHz.
Short lead time, low noise, wide frequency range, excellent ambient performance, and very little engineering effort to incorporate this into your design make the XP family an excellent choice over conventional technologies. The XP family has stabilities as tight as ±25ppm for -40 °C to +85 °C and ±50ppm for -40 °C to +105 °C. This XP family provides extremely quick delivery for both standard and custom frequencies.