Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Overview

This is the evaluation board for the XP family field adjustable oscillator. With RMS phase jitter of less than 150fs over the full 12kHz to 20MHz integration range, the device meets the stringent jitter requirements 100G and 400G applications.

Features

  • 4 differential outputs capable of generating any output frequency using IDT Timing Commander™ software
  • SMA connectors for outputs
  • When the board is connected to a PC running IDT Timing Commander Software through USB, the device can be configured and programmed to generate frequencies with best-in-class performance
  • Analog and I2C frequency adjustment using IDT Timing Commander software

Products in the Design

Sample & Buy

XP - Evaluation Board (top)

Broadband configuration: 3.4 to 3.8 GHz

XP-EVK Active
Pb (Lead) Free:No