Skip to main content
Renesas Electronics Corporation

Overview

The DA14533-00RNDEVKT-P Bluetooth® Low Energy Development Kit Pro for the DA14533 SmartBond TINY™ SoC includes a motherboard, daughterboard, and cables.

This kit provides users with a comprehensive set of capabilities for development and testing. It supports software development and programming of the DA14533 via JTAG or UART using the DA1453x SDK. Users can perform RF characterization and hardware prototyping, as well as conduct power measurements using PMM2 and two auxiliary voltage/current measurement channels. The kit also enables monitoring of up to eight digital inputs ranging from 0.9V to 5V and supports connection to MikroBUS™ modules for expanded functionality.

The DA14533 is an ultra-low power, AEC-Q100 Grade 2 qualified system-on-chip (SoC) that integrates a 2.4GHz transceiver and an Arm® Cortex®-M0+ MCU with 64kB of RAM and 12kB of one-time programmable (OTP) memory.

Features

  • Motherboard, SoC daughterboard, USB cable, and quick start guide
  • Easily attached/detached daughterboards
  • Integrated power measurement module
  • Can be powered from a USB power bank
  • DC/DC buck or low-dropout regulator (LDO) mode operation
  • MikroBUS™ and Pmod™ headers
  • SEGGER J-Link debugger

Products in the Design

Sample & Buy

DA14533 Development Board Pro with Daughterboard

DA14533-00RNDEVKT-P

Active
SPQ:1
Pb (Lead) Free:Yes
Carrier Type:Box
1u | $103.00Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

SmartBond TINY DA14533 Bluetooth Low Energy SoC Development Kit Pro Daughterboard

Extend SmartBond TINY development with a plug‑in daughterboard for rapid Bluetooth Low Energy SoC evaluation.

Application Block Diagrams

Wireless EV Battery Management System Block Diagram
Wireless EV Battery Management System
Renesas' wireless BMS removes wire harnesses, boosts flexibility, and uses Bluetooth LE for standardization.

News & Blog Posts

Support

Support Communities

  1. Questions about flashing GTL firmware and direct GTL communication on DA14533-00RNDEVKT-P

    Hi team, I have an RA6M4 and a DA14533-00RNDEVKT-P (with the DA14533 Pro-Daughterboard). . I would like to control the DA14533 via GTL commands by creating a BLE stack on e² studio (RA6M4). Can I flash the GTL firmware image to the DA14533 using the Renesas SmartBond Flash ...

    Oct 10, 2025
  2. DA14533 Bluetooth Module

    Hello Renesas, We are using the DA14533 module to connect to Bluetooth. The ble_app_barebone suggests using DA14533.ini in Linker Tab.. iam not able to find it in SDK. Could you please suggest where the DA14533 files are? Thanks Mohan Kashyap

    Feb 5, 2026
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?