Overview
Description
The DA14533-00RNDEVKT-P Bluetooth® Low Energy Development Kit Pro for the DA14533 SmartBond TINY™ SoC includes a motherboard, daughterboard, and cables.
This kit provides users with the following capabilities:
- Software development
- Programming the DA14533 via JTAG or UART using the DA1453x SDK
- RF characterization
- Hardware prototyping
- PMM2
- Power measurement
- 2x auxiliary voltage/current measurement
- Monitoring 8x digital inputs (0.9V -5V)
- Connecting MikroBUS™ modules
The DA14533 is an ultra-low power, AEC-Q100 Grade 2 qualified System-on-Chip (SoC) that integrates a 2.4GHz transceiver and an Arm® Cortex®-M0+ MCU with 64kB of RAM and 12kB of one-time programmable (OTP) memory.
Features
- Motherboard, SoC daughterboard, USB cable, and quick start guide
- Easily attached/detached daughterboards
- Integrated power measurement module
- Can be powered from a USB power bank
- DC/DC buck or LDO mode operation
- MikroBUS™ and Pmod™ headers
- SEGGER J-Link debugger
Applications
Design & Development
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.