Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The V850ES/SG3 and V850ES/SJ3 are 32-bit single-chip microcontrollers that includes the V850ES CPU core and peripheral functions such as ROM/RAM, a timer/counter, serial interfaces, an A/D converter, and a D/A converter. The V850ES/SG3 and V850ES/SJ3 includes an IEBus ® (Inter Equipment Bus ®) controller for the automotive LAN, and some of the models also include a CAN (Controller Area Network) controller.

Applications

  • Car Audio
Part NumberStatusSamplesStockRoHSPackageCPUBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)CAN (ch)I/O PortsTimerADCRTCDMAEthernetLVD or PVDDACTemp. Range (°C)Moisture Sensitivity Level (MSL)
UPD70F3333GC(A)-8EA-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB024KB100#2.85 - 3.632MHz8416-bit x 8-ch10-bit x 12-chNoYesNoYes8-bit x 2-ch-40 to +85
UPD70F3333GC(A)-UEU-AXLast Time BuyN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB024KB100#2.85 - 3.632MHz8416-bit x 8-ch10-bit x 12-chNoYesNoYes8-bit x 2-ch-40 to +853
UPD70F3334GC(A)-8EA-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32384KB032KB100#2.85 - 3.632MHz8416-bit x 8-ch10-bit x 12-chNoYesNoYes8-bit x 2-ch-40 to +85
UPD70F3334GC(A)-UEU-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32384KB032KB100#2.85 - 3.632MHz8416-bit x 8-ch10-bit x 12-chNoYesNoYes8-bit x 2-ch-40 to +853
UPD70F3335GC(A)-8EA-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB024KB100#2.85 - 3.632MHz18416-bit x 8-ch10-bit x 12-chNoYesNoYes8-bit x 2-ch-40 to +85
UPD70F3335GC(A)-UEU-AXLast Time BuyN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB024KB100#2.85 - 3.632MHz18416-bit x 8-ch10-bit x 12-chNoYesNoYes8-bit x 2-ch-40 to +853
UPD70F3336GC(A)-8EA-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32384KB032KB100#2.85 - 3.632MHz18416-bit x 8-ch10-bit x 12-chNoYesNoYes8-bit x 2-ch-40 to +85
UPD70F3336GC(A)-UEU-AXLast Time BuyN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32384KB032KB100#2.85 - 3.632MHz18416-bit x 8-ch10-bit x 12-chNoYesNoYes8-bit x 2-ch-40 to +853
UPD70F3340GC(A)-8EA-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB040KB100#2.85 - 3.632MHz8416-bit x 8-ch10-bit x 12-chNoYesNoYes8-bit x 2-ch-40 to +85
UPD70F3340GC(A)-UEU-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB040KB100#2.85 - 3.632MHz8416-bit x 8-ch10-bit x 12-chNoYesNoYes8-bit x 2-ch-40 to +853
UPD70F3341GC(A)-UEU-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32640KB048KB100#2.85 - 3.632MHz8416-bit x 8-ch10-bit x 12-chNoYesNoYes8-bit x 2-ch-40 to +853
UPD70F3342GC(A)-UEU-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32768KB060KB100#2.85 - 3.632MHz8416-bit x 8-ch10-bit x 12-chNoYesNoYes8-bit x 2-ch-40 to +853
UPD70F3343GC(A)-UEU-AXLast Time BuyN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES321024KB060KB100#2.85 - 3.632MHz8416-bit x 8-ch10-bit x 12-chNoYesNoYes8-bit x 2-ch-40 to +85
UPD70F3344GJ(A)-GAE-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32384KB032KB144#2.85 - 3.632MHz12816-bit x 11-ch10-bit x 16-chNoYesNoYes8-bit x 2-ch-40 to +85
UPD70F3345GJ(A)-GAE-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB040KB144#2.85 - 3.632MHz12816-bit x 11-ch10-bit x 16-chNoYesNoYes8-bit x 2-ch-40 to +85
UPD70F3346GJ(A)-GAE-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32640KB048KB144#2.85 - 3.632MHz12816-bit x 11-ch10-bit x 16-chNoYesNoYes8-bit x 2-ch-40 to +85
UPD70F3346GJ(A)-UEN-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32640KB048KB144#2.85 - 3.632MHz12816-bit x 11-ch10-bit x 16-chNoYesNoYes8-bit x 2-ch-40 to +85
UPD70F3347GJ(A)-GAE-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32768KB060KB144#2.85 - 3.632MHz12816-bit x 11-ch10-bit x 16-chNoYesNoYes8-bit x 2-ch-40 to +85
UPD70F3347GJ(A)-UEN-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32768KB060KB144#2.85 - 3.632MHz12816-bit x 11-ch10-bit x 16-chNoYesNoYes8-bit x 2-ch-40 to +85
UPD70F3348GJ(A)-GAE-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES321024KB060KB144#2.85 - 3.632MHz12816-bit x 11-ch10-bit x 16-chNoYesNoYes8-bit x 2-ch-40 to +85
UPD70F3348GJ(A)-UEN-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES321024KB060KB144#2.85 - 3.632MHz12816-bit x 11-ch10-bit x 16-chNoYesNoYes8-bit x 2-ch-40 to +85
UPD70F3350GC(A)-8EA-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB040KB100#2.85 - 3.632MHz18416-bit x 8-ch10-bit x 12-chNoYesNoYes8-bit x 2-ch-40 to +85
UPD70F3350GC(A)-UEU-AXLast Time BuyN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB040KB100#2.85 - 3.632MHz18416-bit x 8-ch10-bit x 12-chNoYesNoYes8-bit x 2-ch-40 to +853
UPD70F3351GC(A)-UEU-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32640KB048KB100#2.85 - 3.632MHz18416-bit x 8-ch10-bit x 12-chNoYesNoYes8-bit x 2-ch-40 to +853
UPD70F3352GC(A)-UEU-AXObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFPV850ES32768KB060KB100#2.85 - 3.632MHz18416-bit x 8-ch10-bit x 12-chNoYesNoYes8-bit x 2-ch-40 to +85
UPD70F3353GC(A)-UEU-AXLast Time BuyN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES321024KB060KB100#2.85 - 3.632MHz18416-bit x 8-ch10-bit x 12-chNoYesNoYes8-bit x 2-ch-40 to +853
UPD70F3354GJ(A)-GAE-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32384KB032KB144#2.85 - 3.632MHz112816-bit x 11-ch10-bit x 16-chNoYesNoYes8-bit x 2-ch-40 to +853
UPD70F3355GJ(A)-GAE-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB040KB144#2.85 - 3.632MHz112816-bit x 11-ch10-bit x 16-chNoYesNoYes8-bit x 2-ch-40 to +85
UPD70F3356GJ(A)-GAE-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32640KB048KB144#2.85 - 3.632MHz112816-bit x 11-ch10-bit x 16-chNoYesNoYes8-bit x 2-ch-40 to +85
UPD70F3356GJ(A)-UEN-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32640KB048KB144#2.85 - 3.632MHz112816-bit x 11-ch10-bit x 16-chNoYesNoYes8-bit x 2-ch-40 to +853
UPD70F3357GJ(A)-GAE-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32768KB060KB144#2.85 - 3.632MHz112816-bit x 11-ch10-bit x 16-chNoYesNoYes8-bit x 2-ch-40 to +853
UPD70F3357GJ(A)-UEN-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32768KB060KB144#2.85 - 3.632MHz112816-bit x 11-ch10-bit x 16-chNoYesNoYes8-bit x 2-ch-40 to +853
UPD70F3358GJ(A)-GAE-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES321024KB060KB144#2.85 - 3.632MHz112816-bit x 11-ch10-bit x 16-chNoYesNoYes8-bit x 2-ch-40 to +853
UPD70F3358GJ(A)-UEN-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES321024KB060KB144#2.85 - 3.632MHz112816-bit x 11-ch10-bit x 16-chNoYesNoYes8-bit x 2-ch-40 to +853
UPD70F3364GJ(A)-GAE-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32384KB032KB144#2.85 - 3.632MHz212816-bit x 11-ch10-bit x 16-chNoYesNoYes8-bit x 2-ch-40 to +85
UPD70F3365GJ(A)-GAE-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB040KB144#2.85 - 3.632MHz212816-bit x 11-ch10-bit x 16-chNoYesNoYes8-bit x 2-ch-40 to +853
UPD70F3366GJ(A)-GAE-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32640KB048KB144#2.85 - 3.632MHz212816-bit x 11-ch10-bit x 16-chNoYesNoYes8-bit x 2-ch-40 to +853
UPD70F3366GJ(A)-UEN-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32640KB048KB144#2.85 - 3.632MHz212816-bit x 11-ch10-bit x 16-chNoYesNoYes8-bit x 2-ch-40 to +85
UPD70F3367GJ(A)-GAE-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32768KB060KB144#2.85 - 3.632MHz212816-bit x 11-ch10-bit x 16-chNoYesNoYes8-bit x 2-ch-40 to +85
UPD70F3367GJ(A)-UEN-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32768KB060KB144#2.85 - 3.632MHz212816-bit x 11-ch10-bit x 16-chNoYesNoYes8-bit x 2-ch-40 to +85
UPD70F3368GJ(A)-GAE-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES321024KB060KB144#2.85 - 3.632MHz212816-bit x 11-ch10-bit x 16-chNoYesNoYes8-bit x 2-ch-40 to +853
UPD70F3368GJ(A)-UEN-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES321024KB060KB144#2.85 - 3.632MHz212816-bit x 11-ch10-bit x 16-chNoYesNoYes8-bit x 2-ch-40 to +853

Support Communities

  1. V850ES/SG3 uPD70F3352

    Hi guys! I am attempting to program V850ES/SG3 uPD70F3352 micro on the pwb. I use pg-fp5 programmer's GUI. i'm doing this job first time, and i have one issue. the error occurs during programing is 023 "Inv. Sig. addr. Invalid signature address". I use following ...

    Jan 22, 2015
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?