Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The V850E/IA3 and V850E/IA4 are 32-bit single-chip microcontrollers that incorporates ROM, RAM, and various peripheral functions such as DMA controller, timer counter, watchdog timer, serial interfaces, an A/D converter, an A/D converter of first-order delta-sigma conversion method, ROM correction, and on-chip debugging for realizing high-capacity data processing and sophisticated real-time control.

Applications

  • Home Appliance
  • Motor Control
Part NumberStatusSamplesStockRoHSPackageCPUBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)I/O PortsTimerADCRTCDMAEthernetLVD or PVDTemp. Range (°C)
UPD703183GC-XXX-8BT-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFPV850E132128KB06KB80#4 - 5.564MHz5016-bit x 8-ch10-bit x 12-chNoYesNoNo-40 to +85
UPD703185GC-XXX-8EU-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850E132128KB06KB100#4 - 5.564MHz6416-bit x 9-ch10-bit x 16-chNoYesNoNo-40 to +85
UPD703185GF-XXX-3BA-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPV850E132128KB06KB100#4 - 5.564MHz6416-bit x 9-ch10-bit x 16-chNoYesNoNo-40 to +85
UPD703186GC-XXX-8EU-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850E132256KB012KB100#4 - 5.564MHz6416-bit x 9-ch10-bit x 16-chNoYesNoNo-40 to +85
UPD70F3184GC-8BT-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFPV850E132256KB012KB80#4 - 5.564MHz5016-bit x 8-ch10-bit x 12-chNoYesNoNo-40 to +85
UPD70F3186GC-8EU-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850E132256KB012KB100#4 - 5.564MHz6416-bit x 9-ch10-bit x 16-chNoYesNoNo-40 to +85
UPD70F3186GF-3BA-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFPV850E132256KB012KB100#4 - 5.564MHz6416-bit x 9-ch10-bit x 16-chNoYesNoNo-40 to +85
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?