Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_8041
Lead Count (#):80
Pkg. Dimensions (mm):14 x 14 x 1.7
Pitch (mm):0.65

Environmental & Export Classifications

RoHS (UPD703183GC-XXX-8BT-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUV850E1
Bit Size32
Program Memory (KB)128
Data Flash (KB)0
RAM (KB)6
Lead Count (#)80
Supply Voltage (V)4 - 5.5
Operating Freq (Max) (MHz)64
I/O Ports50
Timer16-bit x 8-ch
ADC10-bit x 12-ch
RTCNo
DMAYes
EthernetNo
LVD or PVDNo
Temp. Range (°C)-40 to +85
Family NameV850
Lead CompliantYes
Length (mm)14
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14 x 14 x 1.7
Pkg. TypeLQFP
Tape & ReelNo
Thickness (mm)1.7
Width (mm)14

Description

The V850E/IA3 and V850E/IA4 are 32-bit single-chip microcontrollers that incorporates ROM, RAM, and various peripheral functions such as DMA controller, timer counter, watchdog timer, serial interfaces, an A/D converter, an A/D converter of first-order delta-sigma conversion method, ROM correction, and on-chip debugging for realizing high-capacity data processing and sophisticated real-time control.